Product Details Portlet
Note: The contact insertion force and contact removal force are for a test gauge, t = 0.432 mm.
XR2C Single-row Sockets
OMRON's IC Connectors Have Excellent Reliability and Can Tolerate Momentary Interruptions in Power. Ideal for Highspeed Data Processing.
- Round pins and 4-point (4-finger) contact construction ensure long life and excellent shock and vibration durability.
- Contact entry holes are large for easy insertion.
- IC lead contacts placed high for solid connections.
- No flux rise.
- A wide product range: open-frame, closed-frame, single-row, carrier-type DIP terminals, wrap terminals, solder-sleeve terminals, and low-profile DIP terminals.
- A new tin-plated product series offers more choice when it comes to selecting the optimum IC Socket for an application.
- Conform to UL standards (file no. E 103202)(Excluding XR2P).
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance | No. of contacts | With 0.25-μm gold plating | With 0.75-μm gold plating | With gold flash plating |
---|---|---|---|---|
Sockets with DIP terminals |
10 | XR2C-1011-N | --- | --- |
16 | XR2C-1611-N | --- | --- | |
20 | XR2C-2011-N | XR2C-2001-N | XR2C-2021-N | |
32 | XR2C-3211-N | XR2C-3201-N | XR2C-3221-N | |
Sockets with low-profile DIP terminals |
20 | XR2C-2015 | XR2C-2005 | XR2C-2025 |
32 | XR2C-3215 | XR2C-3205 | XR2C-3225 | |
Sockets with wrap terminals |
20 | --- | XR2C-2002 | --- |
32 | --- | XR2C-3202 | --- |
Item | Gold plated | Gold flash plated |
---|---|---|
Rated current | 1A | |
Rated voltage | 300 VAC | |
Contact resistance | 20 mΩ max. (at 20 mV, 100 mA max.) | |
Insulation resistance | 1,000 MΩ min. (at 500 VDC) | |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA max.) | |
Insertion force (See note.) | 3.92 N max. | |
Removal force (See note.) | 0.64 N min. | |
Insertion durability | 100 times (0.75-μm gold plating), 50 times (0.25-μm gold plating) | 20 times (gold flash plating) |
Ambient operating temperature | - 55 to 125℃ (with no condensation or icing) |
· The contact has a round-pin 4-point contact structure, which is the same as the XR2A series. · The single-row type allows you set the pitch between lines freely. · Components can easily be divided into a desired number of pins.
(unit: mm)
XR2C-□□11-N |
|||||||
XR2C-□□15 XR2C-□□05 XR2C-□□25 (With low-profile DIP terminals) |
|||||||
XR2C-□□02 (With wrap terminals) |
|||||||
Dimensions
|