Product Details Portlet
Note: The contact insertion force and contact removal force are for a test gauge, t = 0.432 mm.
XR2A Open-frame Sockets
OMRON's IC Connectors Have Excellent Reliability and Can Tolerate Momentary Interruptions in Power. Ideal for Highspeed Data Processing.
- Round pins and 4-point (4-finger) contact construction ensure long life and excellent shock and vibration durability.
- Contact entry holes are large for easy insertion.
- IC lead contacts placed high for solid connections.
- No flux rise.
- A wide product range: open-frame, closed-frame, single-row, carrier-type DIP terminals, wrap terminals, solder-sleeve terminals, and low-profile DIP terminals.
- A new tin-plated product series offers more choice when it comes to selecting the optimum IC Socket for an application.
- Conform to UL standards (file no. E 103202)(Excluding XR2P).
XR2A-2472:Last order Date:31,Mar,2021
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance | Sockets with DIP terminals |
Sockets with wrap terminals |
|||
---|---|---|---|---|---|
No of contacts |
Row pitch (A) (mm) |
With 0.25-μm gold plating |
With 0.75-μm gold plating |
With gold flash plating | With 0.75-μm gold plating |
8 | 7.62 | XR2A-0811-N | XR2A-0801-N | XR2A-0821-N | XR2A-0802 |
14 | 7.62 | XR2A-1411-N | XR2A-1401-N | XR2A-1421-N | XR2A-1402 |
16 | 7.62 | XR2A-1611-N | XR2A-1601-N | XR2A-1621-N | XR2A-1602 |
18 | 7.62 | XR2A-1811-N | XR2A-1801-N | XR2A-1821-N | XR2A-1802 |
20 | 7.62 | XR2A-2011-N | XR2A-2001-N | XR2A-2021-N | XR2A-2002 |
22 | 10.16 | XR2A-2211-N | XR2A-2201-N | XR2A-2221-N | XR2A-2202 |
24 | 15.24 | XR2A-2411-N | XR2A-2401-N | XR2A-2421-N | XR2A-2402 |
24 | 10.16 | XR2A-2463-N | XR2A-2461-N | XR2A-2467-N | --- |
24 | 7.62 | XR2A-2473-N | XR2A-2471-N | XR2A-2477-N | XR2A-2472 |
28 | 15.24 | XR2A-2811-N | XR2A-2801-N | XR2A-2821-N | XR2A-2802 |
32 | 15.24 | XR2A-3211-N | XR2A-3201-N | XR2A-3221-N | XR2A-3202 |
40 | 15.24 | XR2A-4011-N | XR2A-4001-N | XR2A-4021-N | XR2A-4002 |
42 | 15.24 | XR2A-4211-N | XR2A-4201-N | XR2A-4221-N | XR2A-4202 |
48 | 15.24 | XR2A-4811-N | XR2A-4801-N | --- | XR2A-4802 |
50 | 22.86 | XR2A-5011-N | XR2A-5001-N | --- | --- |
64 | 22.86 | XR2A-6411-N | XR2A-6401-N | --- | XR2A-6402 |
Item | Gold plated | Gold flash plated |
---|---|---|
Rated current | 1A | |
Rated voltage | 300 VAC | |
Contact resistance | 20 mΩ max. (at 20 mV, 100 mA max.) | |
Insulation resistance | 1,000 MΩ min. (at 500 VDC) | |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA max.) | |
Insertion force (See note.) | 3.92 N max. | |
Removal force (See note.) | 0.64 N min. | |
Insertion durability | 100 times (0.75-μm gold plating), 50 times (0.25-μm gold plating) | 20 times (gold flash plating) |
Ambient operating temperature | - 55 to 125℃ (with no condensation or icing) |
(unit: mm)
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||
Dimensions
Note: 2. XR2A-2461-N/XR2A-2463-N/XR2A-2467-N Note: 3. XR2A-2471-N/XR2A-2473-N/XR2A-2477-N |