Product Details Portlet
XM4L High-density D-sub Connector
The D-sub Connector Series Enters a New Era with Lead-free Products.
- Determine anchor screw diameters at a glance.
- Greatly simplified anchor combinations.
- Shielded against EMI.
- The XM3-L/XM2-L/XM4K/XM4L conform to UL standards (No. E103202) (Some models are not included)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
High-density D-sub Sockets with Right-angle DIP Terminals
High-density D-sub Sockets with Straight DIP Terminals
|
|||||||
---|---|---|---|---|---|---|---|
No anchors | Anchor 2 (XM4Z-0011) M2.6 × 0.45 | Anchor 2 (XM4Z-0013) #4-40 UNC | |||||
15 | XM4L-1542-502 | XM4L-1542-112 | XM4L-1542-132 |
High-density D-sub Sockets with Straight DIP Terminals
|
|||||||
---|---|---|---|---|---|---|---|
No anchors | Anchor 2 (XM4Z-1011) M2.6 × 0.45 | Anchor 2 (XM4Z-1013) #4-40 UNC | |||||
15 | XM4L-1541-502 | XM4L-1541-112 | XM4L-1541-132 |
Rated current | 3 A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 20 mΩ max. (at 20 mV, 100 mA max.) |
Insulation resistance | 1,000 MΩ min. (at 500 VDC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA max.) |
Insertion durability | 100 times |
Ambient operating temperature | - 25 to 105℃ (with no condensation or icing) |
(unit: mm)
●High-density D-sub Sockets with Right-angle DIP Terminals |
|
Mounting holes (t = 1.6 mm, bottom view) |
|
High-density D-sub Sockets with Straight DIP Terminals XM4L-1541-132 |
|
Mounting holes (t = 1.6 mm, bottom view) |
Correct Use
●Grounding (Lock Pin Grounding Fixture)
·To ground, provide copper foil around the Connector Attachment hole on the board, assemble the connector and grounding fixture, and dip in solder as shown below.
·Insert the connector into the PCB and then simultaneously dip-solder the connector terminals and lock pin to the board.
●Soldering
Automated Soldering Conditions(Jet Flow)
1. Soldering temperature: 250 ±5°C
2. Continuous soldering time: Within 5 s
Tightening Torque of Anchor and Grounding Fixture
If the anchor is secured to the connector, be sure to tighten it to a torque of 0.49 N·m.
Also, use a proper size tool to do this work.
Mating
Do not connect the Connectors in the wrong direction, otherwise it may be damaged.