Product Details Portlet

XM3F Sockets with Straight DIP Terminals

D-sub Connectors Are Ideal for Office Automation Interfacing.

  • Fitted in a rugged, compact metal shell.
  • Many kinds of standard Anchors and grounding fixtures available.
  • The XM3 conform to UL standards (No.E103202)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance
 
No. of contacts
No anchors or Grounding Fixtures Anchors and Lock Pin Grounding Fixtures
9 XM3F-0920 XM3F-0920-112
15 XM3F-1520 XM3F-1520-112
25 XM3F-2520 XM3F-2520-112
37 XM3F-3720 XM3F-3720-112
Rated current 5 A
Rated voltage 300 VAC
Contact resistance 15 mMΩ max. (at 20 mVDC, 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 V DC)
Dielectric strength 1,000 VAC for 1 min (leakage current: 1 mA max.)
Insertion durability 200 times
Ambient operating
temperature
-55℃ to 105℃ (with no icing at low temperature)
(Unit:mm)
Straight DIP Terminals
XM3F-□□20
(No Anchor or Grounding Fixtures)
XM3F:01

XM3F-□□20-112
(With Anchor and Lock Pin Grounding Fixtures)
XM3F:02

Dimensions
Dimensions (mm)
No. of contacts
A B C D E F G H
9 30.7 24.99 10.98 1.37 8.22 2.74 19.00 16.33
15 39.0 33.32 19.20 1.37 16.44 2.74 27.12 24.66
25 52.9 47.04 33.12 1.38 30.36 2.76 41.04 38.38
37 69.2 63.50 49.68 1.38 46.92 2.76 57.60 54.84