Product Details Portlet
Note:
1. Use the XM3B-□□22 (No anchors or grounding fixtures) in combination with suitable Anchors and Grounding Fixtures.
2. Two M3 × 0.5 Tap Hole Grounding Fixtures and an M3 × 0.5 Lock Pin Grounding Fixture for the Anchor side are provided.
3. For other models with Anchors or Grounding Fixtures, contact your OMRON representative. For accessories, refer to Accessories (Sold Separately) in the XM2/XM3 datasheet.
XM3B Sockets with Right-angle DIP Terminals
D-sub Connectors Are Ideal for Office Automation Interfacing.
- Shielded against EMI.
- A new line of multi-hole, ferrite-core Connectors (XM3B-F) offers space-saving design and superior noise protection at high frequency.
- Fitted in a rugged, compact metal shell.
- Many kinds of standard Anchors and grounding fixtures available.
- The XM3 conform to UL standards (No.E103202)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
|
Anchor 2 and Tap Hole Grounding Fixtures |
Anchor 2 and Lock Pin Grounding Fixtures |
No anchors or grounding fixtures (See note 1.) |
||||
---|---|---|---|---|---|---|---|
XM2Z-0011 Anchor 2 (M2.6 × 0.45 metric screws) | - | ||||||
XM2Z-0061 Tap Hole Grounding Fixtures |
XM2Z-0062 Lock Pin Grounding Fixtures |
- | |||||
9 | XM3B-0922-111 | XM3B-0922-112 | XM3B-0922 | ||||
15 | XM3B-1522-111 | XM3B-1522-112 | XM3B-1522 | ||||
25 | XM3B-2522-111 | XM3B-2522-112 | XM3B-2522 | ||||
37 | XM3B-3722-111 | XM3B-3722-112 | XM3B-3722 | ||||
|
XM2Z-0013 Anchor 2 (#4-40 UNC inch screws) | ||||||
XM2Z-0061 Tap Hole Grounding Fixtures |
XM2Z-0062 Lock Pin Grounding Fixtures |
- | |||||
9 | XM3B-0922-131 | XM3B-0922-132 | - | ||||
15 | XM3B-1522-131 | XM3B-1522-132 | |||||
25 | XM3B-2522-131 | XM3B-2522-132 | |||||
37 | XM3B-3722-131 | XM3B-3722-132 | |||||
|
No anchors, with Tap Hole Grounding Fixtures |
No anchors, with Lock Pin Grounding Fixtures |
- | ||||
- | |||||||
No anchors | - | ||||||
XM2Z-0061 Tap Hole Grounding Fixtures |
XM2Z-0062 Lock Pin Grounding Fixtures |
- | |||||
9 | XM3B-0922-501 | XM3B-0922-502 | - | ||||
15 | XM3B-1522-501 | XM3B-1522-502 | |||||
25 | XM3B-2522-501 | XM3B-2522-502 | |||||
37 | XM3B-3722-501 | XM3B-3722-502 |
1. Use the XM3B-□□22 (No anchors or grounding fixtures) in combination with suitable Anchors and Grounding Fixtures.
2. Two M3 × 0.5 Tap Hole Grounding Fixtures and an M3 × 0.5 Lock Pin Grounding Fixture for the Anchor side are provided.
3. For other models with Anchors or Grounding Fixtures, contact your OMRON representative. For accessories, refer to Accessories (Sold Separately) in the XM2/XM3 datasheet.
Rated current | 5A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 15 mΩ max. (at 20 mVDC, 100 mA max.) |
Insulation resistance | 103MΩmin. (at 500 V DC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA max.) |
Insertion durability | 200 times |
Ambient operating temperature | -55°C to 105°C (with no icing at low temperature) |
(unit: mm)
XM3B-□□22 (No anchors, no grounding fixtures)
XM3B-□□22-501 (No anchors, Tap Hole Grounding Fixtures)
XM3B-□□22-111 (With Anchor 2 (See note 1.), Tap Hole Grounding Fixtures)
XM3B-□□22-131 (With Anchor 2 (See note 2.), Tap Hole Grounding Fixtures)
XM3B-□□22-502 (No anchors, Lock Pin Grounding Fixtures)
XM3B-□□22-112 (With Anchor 2 (See note 1.), Lock Pin Grounding Fixtures)
XM3B-□□22-132 (With Anchor 2 (See note 2.), Lock Pin Grounding Fixtures)
*1. Metric screws (M2.6 × 0.45)
*2. Inch screws (#4-40 UNC)
Note: XM3B Sockets were manufactured in accordance with JIS X 5101. Terminal pitches are a mixed ar- rangement of 2.77- and 2.74-mm contacts on 25- and 37-contact models as specified in the JIS standard. A pitch of 2.76 mm is recommended for the mounting holes because of the more advanced numerical control available today. This is sufficient to avoid any problems.
Mounting holes (t = 1.6 mm, bottom view)
(t=1.6mm、BOTTOM VIEW)
Dimensions
XM3B-□□22 (No anchors, no grounding fixtures)
XM3B-□□22-501 (No anchors, Tap Hole Grounding Fixtures)
XM3B-□□22-111 (With Anchor 2 (See note 1.), Tap Hole Grounding Fixtures)
XM3B-□□22-131 (With Anchor 2 (See note 2.), Tap Hole Grounding Fixtures)
XM3B-□□22-502 (No anchors, Lock Pin Grounding Fixtures)
XM3B-□□22-112 (With Anchor 2 (See note 1.), Lock Pin Grounding Fixtures)
XM3B-□□22-132 (With Anchor 2 (See note 2.), Lock Pin Grounding Fixtures)
*1. Metric screws (M2.6 × 0.45)
*2. Inch screws (#4-40 UNC)
25-contact model shown above. (With anchor 2, Lock Pin, Grounding Fixtures) |
Mounting holes (t = 1.6 mm, bottom view)
(t=1.6mm、BOTTOM VIEW)
Dimensions
|
A | B | C | D | E | F | ||
---|---|---|---|---|---|---|---|---|
9 | 30.8 | 24.99 | 16.30 | 10.96 | 8.22 | 2.74 | ||
15 | 39.1 | 33.32 | 24.65 | 19.18 | 16.44 | 2.74 | ||
25 | 53.0 | 47.04 | 38.35 | 33.12 | 30.36 | 2.76 | ||
37 | 69.3 | 63.50 | 54.80 | 49.68 | 46.92 | 2.76 |