Product Details Portlet
XM3A/XM3D Plugs with Solder-cup Terminals/Sockets with Solder-cup Terminals
D-sub Connectors Are Ideal for Office Automation Interfacing.
- Shielded against EMI.
- A new line of multi-hole, ferrite-core Connectors (XM3B-F) offers space-saving design and superior noise protection at high frequency.
- Fitted in a rugged, compact metal shell.
- Many kinds of standard Anchors and grounding fixtures available.
- The XM3 conform to UL standards (No.E103202)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
|
Plugs | Sockets | |||
---|---|---|---|---|---|
9 | XM3A-0921 | XM3D-0921 | |||
15 | XM3A-1521 | XM3D-1521 | |||
25 | XM3A-2521 | XM3D-2521 | |||
37 | XM3A-3721 | XM3D-3721 |
Rated current | 5 A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 15 mMΩ max. (at 20 mVDC, 100 mA max.) |
Insulation resistance | 1,000 MΩ min. (at 500 V DC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA max.) |
Insertion durability | 200 times |
Ambient operating temperature |
-55℃ to 105℃ (with no icing at low temperature) |
(unit: mm)
Plugs/Solder-cup Terminals
XM3A-□□21
Sockets, Solder-cup Terminals
XM3D-□□21
Plugs/Solder-cup Terminals
XM3A-□□21
Note: 25-contact model shown above. |
Dimensions (mm) No. of contacts |
A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|
9 | 30.7 | 24.99 | 16.91 | 10.96 | 8.22 | 2.74 | 1.37 |
15 | 39.0 | 33.32 | 25.25 | 19.18 | 16.44 | 2.74 | 1.37 |
25 | 52.9 | 47.04 | 38.96 | 33.12 | 30.36 | 2.76 | 1.38 |
37 | 69.2 | 63.50 | 55.42 | 49.68 | 46.92 | 2.76 | 1.38 |
Sockets, Solder-cup Terminals
XM3D-□□21
Note: 25-contact model shown above. |
|
A | B | C | D | E | F | G | ||
---|---|---|---|---|---|---|---|---|---|
9 | 30.7 | 24.99 | 16.33 | 10.96 | 8.22 | 2.74 | 1.37 | ||
15 | 39.0 | 33.32 | 24.66 | 19.18 | 16.44 | 2.74 | 1.37 | ||
25 | 52.9 | 47.04 | 38.38 | 33.12 | 30.36 | 2.76 | 1.38 | ||
37 | 69.2 | 63.50 | 54.84 | 49.68 | 46.92 | 2.76 | 1.38 |