Product Details Portlet

XM2F-L D-sub Sockets with Straight DIP Terminals

The D-sub Connector Series Enters a New Era with Lead-free Products.

  • Determine anchor screw diameters at a glance.
  • Greatly simplified anchor combinations.
  • Shielded against EMI.
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
D-sub Sockets with Straight DIP Terminals
Appearance




 
Accessories
No. of contacts
XM2F-L
No anchors
Without ground pins
No anchors Anchor 2 (XM4Z-1011)
M2.6 × 0.45
Anchor 2 (XM4Z-1013) #4-
40 UNC
9 XM2F-0940-L XM2F-0940-502L XM2F-0940-112L XM2F-0940-132L
15 XM2F-1540-L XM2F-1540-502L XM2F-1540-112L XM2F-1540-132L
25 XM2F-2540-L XM2F-2540-502L XM2F-2540-112L XM2F-2540-132L
Note: For other models with Anchors, contact your OMRON representative.
Rated current 3 A
Rated voltage 300 VAC
Contact resistance 20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC for 1 min (leakage current: 1 mA max.)
Insertion durability 100 times
Ambient operating temperature - 25 to 105℃ (with no condensation or icing)
(unit: mm)
D-sub Sockets with Straight DIP Terminals
XM2F-0940-132L
XM2F-1540-132L
XM2F-2540-132L

XM2F-L:01
XM2F-L:02
Mounting holes (t = 1.6 mm, bottom view)
XM2F-L:03
Dimensions
No. of contacts (N) A B C D E
9 30.8 24.99 16.33 19.23 6.96
15 39.1 33.32 24.66 27.56 6.96
25 53.0 47.04 38.38 41.28 6.91