XH5 Half-pitch SMT Connectors (Board to Board and Board to Cable Connectors)
SMT-compatible Connectors with a 1.27-mm Pitch
- These SMT Connectors can be mounted on the back surfaces of circuit boards.
- Circuit board positioning bosses provided for accurate mounting on circuit boards.
- Compatible with reflow mounting.
- Board-to-board stacking height of 8 to 18.5 mm with stacking connections.
Discontinuation Date: Jun. 30, 2018
■XH5A/E Plug
Right-angle, SMT Pins
Number of contacts | Model | Quantity per reel (unit) | |
---|---|---|---|
Right-angle, SMT Pins | 12 | XH5A-1215 | 560 |
26 | XH5A-2615 | ||
50 | XH5A-5015 | ||
68 | XH5A-6815 | ||
80 | XH5A-8015 |
Straight, SMT Pins
Number of contacts | Height (mm) | Model | Quantity per reel (unit) | |
---|---|---|---|---|
Straight, SMT Pins | 12 | 6.75 | XH5E-1215-1 | 280 |
8.25 | XH5E-1215-2 | |||
9.85 | XH5E-1215-3 | 250 | ||
26 | 6.75 | XH5E-2615-1 | 280 | |
8.25 | XH5E-2615-2 | |||
9.85 | XH5E-2615-3 | 250 | ||
50 | 6.75 | XH5E-5015-1 | 280 | |
8.25 | XH5E-5015-2 | |||
9.85 | XH5E-5015-3 | 250 | ||
68 | 6.75 | XH5E-6815-1 | 280 | |
8.25 | XH5E-6815-2 | |||
9.85 | XH5E-6815-3 | 250 | ||
80 | 6.75 | XH5E-8015-1 | 280 | |
8.25 | XH5E-8015-2 | |||
9.85 | XH5E-8015-3 | 250 |
■XH5F/B Socket
Right-angle, SMT Pins
Number of contacts | Model | Quantity per reel (unit) | |
---|---|---|---|
Right-angle, SMT Pins | 12 | XH5F-1215 | 560 |
26 | XH5F-2615 | ||
50 | XH5F-5015 | ||
68 | XH5F-6815 | ||
80 | XH5F-8015 |
Straight, SMT Pins
Number of contacts | Height (mm) | Model | Quantity per reel (unit) | |
---|---|---|---|---|
Straight, SMT Pins | 12 | 6.25 | XH5B-1215-4 | 280 |
9.05 | XH5B-1215-5 | |||
13.65 | XH5B-1215-6 | 170 | ||
26 | 6.25 | XH5B-2615-4 | 280 | |
9.05 | XH5B-2615-5 | |||
13.65 | XH5B-2615-6 | 170 | ||
50 | 6.25 | XH5B-5015-4 | 280 | |
9.05 | XH5B-5015-5 | |||
13.65 | XH5B-5015-6 | 170 | ||
68 | 6.25 | XH5B-6815-4 | 280 | |
9.05 | XH5B-6815-5 | |||
13.65 | XH5B-6815-6 | 170 | ||
80 | 6.25 | XH5B-8015-4 | 280 | |
9.05 | XH5B-8015-5 | |||
13.65 | XH5B-8015-6 | 170 |
Cable with Connectors on Both Ends
Number of contacts | Length (mm) | Model | Minimum ordering quantity (pieces) | |
---|---|---|---|---|
Cable with Connectors on Both Ends | 12 | 100 | XH5H-1210-10 | 1 |
200 | XH5H-1210-20 | |||
300 | XH5H-1210-30 | |||
26 | 100 | XH5H-2610-10 | ||
200 | XH5H-2610-20 | |||
300 | XH5H-2610-30 | |||
50 | 100 | XH5H-5010-10 | ||
200 | XH5H-5010-20 | |||
300 | XH5H-5010-30 | |||
68 | 100 | XH5H-6810-10 | ||
200 | XH5H-6810-20 | |||
300 | XH5H-6810-30 | |||
80 | 100 | XH5H-8010-10 | ||
200 | XH5H-8010-20 | |||
300 | XH5H-8010-30 |
Rated current | 1A |
---|---|
Rated voltage | 100VAC |
Contact resistance | 25mΩmax. (at 20 mVDC, 100 mA max.) |
Insulation resistance | 1,000MΩmin. (at 500 VDC) |
Withstand voltage | 500 VAC for 1 min (leakage current: 1 mA max.) |
Insertion durability | 500 times |
Operating temperature | -55 to 105℃(with no condensation or icing) |
(unit: mm) XH5A-□□15 (Right-angle, SMT Pins) | ||||||||
Mounting Holes (Tolerance: ±0.03) Note: The overall pattern pitch tolerance for the board is ±0.03.Do not accumulate error.
| ||||||||
Table of Dimensions |
Model | Number of contacts | A | B | C | D | E | F |
---|---|---|---|---|---|---|---|
XH5A-1215 | 12 | 12.70 | 9.57 | 8.57 | 6.35 | 10.77 | 10.37 |
XH5A-2615 | 26 | 21.59 | 18.46 | 17.46 | 15.24 | 19.66 | 19.26 |
XH5A-5015 | 50 | 36.83 | 33.70 | 32.70 | 30.48 | 34.90 | 34.5 |
XH5A-6815 | 68 | 48.26 | 45.13 | 44.13 | 41.91 | 46.33 | 45.93 |
XH5A-8015 | 80 | 55.88 | 52.75 | 51.75 | 49.53 | 53.95 | 53.55 |
XH5E-□□15-□ (Straight, SMT Pins) | ||||||||
Mounting Holes (Tolerance: ±0.03) Note: The overall pattern pitch tolerance for the board is ±0.03.Do not accumulate error.
| ||||||||
Table of Dimensions |
Model | Number of contacts | A | B | C | D | E | F | G | H |
---|---|---|---|---|---|---|---|---|---|
XH5E-1215-□ | 12 | 12.70 | 9.57 | 8.57 | 6.35 | 10.77 | 10.37 | 5.6 | 1: 6.75 2: 8.25 3: 9.85 |
XH5E-2615-□ | 26 | 21.59 | 18.46 | 17.46 | 15.24 | 19.66 | 19.26 | 17.0 | |
XH5E-5015-□ | 50 | 36.83 | 33.70 | 32.70 | 30.48 | 34.90 | 34.50 | 17.0 | |
XH5E-6815-□ | 68 | 48.26 | 45.13 | 44.13 | 41.91 | 46.33 | 45.93 | 17.0 | |
XH5E-8015-□ | 80 | 55.88 | 52.75 | 51.75 | 49.53 | 53.95 | 53.55 | 17.0 |
XH5F-□□15 (Right-angle, SMT Pins) | ||||||||
Mounting Holes (Tolerance: ±0.03) Note: The overall pattern pitch tolerance for the board is ±0.03.Do not accumulate error.
| ||||||||
Table of Dimensions |
Model | Number of contacts | A | B | C | D | E |
---|---|---|---|---|---|---|
XH5F-1215 | 12 | 12.70 | 9.37 | 8.37 | 6.35 | 10.77 |
XH5F-2615 | 26 | 21.59 | 18.26 | 17.26 | 15.24 | 19.66 |
XH5F-5015 | 50 | 36.83 | 33.50 | 32.50 | 30.48 | 34.90 |
XH5F-6815 | 68 | 48.26 | 44.93 | 43.93 | 41.91 | 46.33 |
XH5F-8015 | 80 | 55.88 | 52.55 | 51.55 | 49.53 | 53.95 |
XH5B-□□15-□ (Straight, SMT Pins) | ||||||||
Mounting Holes (Tolerance: ±0.03) Note: The overall pattern pitch tolerance for the board is ±0.03.Do not accumulate error.
| ||||||||
Table of Dimensions |
Model | Number of contacts | A | B | C | D | E | F | G |
---|---|---|---|---|---|---|---|---|
XH5B-1215-□ | 12 | 12.70 | 9.37 | 8.37 | 6.35 | 10.77 | 7.60 | 4: 6.25 5: 9.05 6: 13.65 |
XH5B-2615-□ | 26 | 21.59 | 18.26 | 17.26 | 15.24 | 19.66 | 17.76 | |
XH5B-5015-□ | 50 | 36.83 | 33.50 | 32.50 | 30.48 | 34.90 | 17.76 | |
XH5B-6815-□ | 68 | 48.26 | 44.93 | 43.93 | 41.91 | 46.33 | 17.76 | |
XH5B-8015-□ | 80 | 55.88 | 52.55 | 51.55 | 49.53 | 53.95 | 17.76 |
XH5H-□□10-□□ Note: The figure shows Connectors with 12 pins. | |
Table of Dimensions |
Model | Number of contacts | L |
---|---|---|
XH5H-1210-10 | 12 | 100 |
XH5H-1210-20 | 12 | 200 |
XH5H-1210-30 | 12 | 300 |
XH5H-2610-10 | 26 | 100 |
XH5H-2610-20 | 26 | 200 |
XH5H-2610-30 | 26 | 300 |
XH5H-5010-10 | 50 | 100 |
XH5H-5010-20 | 50 | 200 |
XH5H-5010-30 | 50 | 300 |
XH5H-6810-10 | 68 | 100 |
XH5H-6810-20 | 68 | 200 |
XH5H-6810-30 | 68 | 300 |
XH5H-8010-10 | 80 | 100 |
XH5H-8010-20 | 80 | 200 |
XH5H-8010-30 | 80 | 300 |
Precautions for Correct Use
Soldering Conditions
Recommended Reflow Conditions
Maximum temperature: 260℃
Time: Within 20 to 40 s
These conditions, however, depend on the type of solder, the manufacturer, the amount of solder, the size of the circuit board, and the other mounting materials. You must check and select the actual conditions.
Metal Mask Thickness for Cream Solder Printing
We recommend a metal mask thickness of 0.18 to 0.20mm for cream solder printing. These conditions, however, depend on the type of solder, the manufacturer, the amount of solder, the size of the circuit board, and the other mounting materials. You must check and select the actual conditions.
Pin Deformation
The pins will deform if you subject them to an excessive load. Deformed pins will reduce solderability when the Connectors are mounted. Do not drop the Connectors or handle them roughly. Do not connect or disconnect Connectors that are not mounted to a circuit board. Doing so may deform the pins.
Soldering in an Automatic Solder Bath after Reflow Soldering
To prevent the rise of flux, mask the circuit board positioning boss holes with tape before you perform automatic soldering. If you mount Connectors on the edges of the circuit boards, make sure that the solder surface does not come into contact with the Connectors and that flux does not adhere to contact surfaces.
Application Precautions
- ・Confirm that there is no excessive misalignment or inclination in the mating contact portion between the plug and socket before mating the Connector. Make sure that the Connector is mated all the way to the back. If the Connector is not mated all the way to the back, contact reliability may be lost.
- ・Do not apply an extreme load during Connector insertion or removal. The Connector may be damaged, and contact failure may result. Twist the plug and socket as little as possible when mating the Connector. Not doing so may deform the terminals or housing or crack the housing.
- ・Do not insert a foreign object, such as tweezers, into the Connector mating contact portion. Doing so may cause the plating to peel off or deform the terminals.
Board Mounting Precautions
Be careful of board warping. Warping that is too severe may cause faulty soldering.
Storage
(1) Do not store the Connectors in locations subject to dust or high humidity.
(2) Do not store the Connectors in locations close to sources of gasses such ammonia gas or sulfide gas.