Product Details Portlet

XH3 Half-pitch Board-to-Board Connectors

Screw Mount Eliminated to Save Space.Adjustable Stacking Space of 12 to 20mm Adds Greater Flexibility.

  • The stacking space can be adjusted from 12 to 20 mm in 1-mm increments.
  • A pitch of 1.27 mm for high-density mounting in double-row arrangements.
  • A quadruple-row staggered arrangement (1.27 × 1.905 mm) for board connection.
  • All models incorporate fastening pins to secure the terminals, thus preventing floating or falling over during soldering.
  • Leaf contact construction enables smooth mating and resistance to bending.
  • Space saving mating length of 3.1 mm.
  • Press fitting assures long-term contact quality.The gold/palladium plating has been improved for better contact reliability.
  • Not mated with XH2 and XH4 Half-pitch Connectors.
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Model
No. of contacts
Plug/Straight DIP
Terminals
Plug/Straight DIP Terminals
with fastening pins
(See note.)
20 XH3A-2041 XH3A-2041-A
30 XH3A-3041 XH3A-3041-A
40 XH3A-4041 XH3A-4041-A
50 XH3A-5041 XH3A-5041-A
60 XH3A-6041 XH3A-6041-A
68 XH3A-6841 XH3A-6841-A
80 XH3A-8041 XH3A-8041-A
100 XH3A-0141 XH3A-0141-A
120 XH3A-0241 XH3A-0241-A
Note: Applicable board thickness is 1.6 mm.
Model
No. of contacts
Plug/Straight DIP Terminals with fastening pins
(2-mm Increments) (See note.)
Plug/Straight DIP Terminals with fastening pins
(4-mm Increments) (See note.)
20 XH3A-2041-2A XH3A-2041-4A
30 XH3A-3041-2A XH3A-3041-4A
40 XH3A-4041-2A XH3A-4041-4A
50 XH3A-5041-2A XH3A-5041-4A
60 XH3A-6041-2A XH3A-6041-4A
68 XH3A-6841-2A XH3A-6841-4A
80 XH3A-8041-2A XH3A-8041-4A
100 XH3A-0141-2A XH3A-0141-4A
120 XH3A-0241-2A XH3A-0241-4A
Note: Applicable board thickness is 1.6 mm.
No. of contacts Plug/Right-angle DIP Terminals with
fastening pins (See note.)
30 XH3A-3042-A
40 XH3A-4042-A
50 XH3A-5042-A
60 XH3A-6042-A
68 XH3A-6842-A
80 XH3A-8042-A
100 XH3A-0142-A
Note: Applicable board thickness is 1.6 mm.
Model
No. of contacts
Socket/Straight DIP
Terminals
Socket/Straight DIP Terminals
with fastening pins (See note.)
20 XH3B-2041 XH3B-2041-A
30 XH3B-3041 XH3B-3041-A
40 XH3B-4041 XH3B-4041-A
50 XH3B-5041 XH3B-5041-A
60 XH3B-6041 XH3B-6041-A
68 XH3B-6841 XH3B-6841-A
80 XH3B-8041 XH3B-8041-A
100 XH3B-0141 XH3B-0141-A
120 XH3B-0241 XH3B-0241-A
Note: Applicable board thickness is 1.6 mm.
Model
No. of contacts
Socket/Straight DIP Terminals with fastening pins (1-mm increment)
(See note.)
Socket/Straight DIP Terminals with fastening pins (3-mm increments)
(See note.)
Socket/Straight DIP Terminals with fastening pins (4-mm increments)
(See note.)
20 XH3B-2041-1A XH3B-2041-3A XH3B-2041-4A
30 XH3B-3041-1A XH3B-3041-3A XH3B-3041-4A
40 XH3B-4041-1A XH3B-4041-3A XH3B-4041-4A
50 XH3B-5041-1A XH3B-5041-3A XH3B-5041-4A
60 XH3B-6041-1A XH3B-6041-3A XH3B-6041-4A
68 XH3B-6841-1A XH3B-6841-3A XH3B-6841-4A
80 XH3B-8041-1A XH3B-8041-3A XH3B-8041-4A
100 XH3B-0141-1A XH3B-0141-3A XH3B-0141-4A
120 XH3B-0241-1A XH3B-0241-3A XH3B-0241-4A
Note: Applicable board thickness is 1.6 mm.
Model
No. of contacts
Plug/Right-angle DIP Terminals with
fastening pins (See note.)
30 XH3B-3042-A
40 XH3B-4042-A
50 XH3B-5042-A
60 XH3B-6042-A
68 XH3B-6842-A
80 XH3B-8042-A
100 XH3B-0142-A
Note: Applicable board thickness is 1.6 mm.
Rated current 0.5 A
Rated voltage 125 VAC
Contact resistance(See note.) 30mΩmax. (20 mV max., 100 mA max.)
Insulation resistance 1000MΩmin. (at 500 VDC)
Dielectric strength 650 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force 0.78 N max. per contact
Total removal force 0.10 N min. per contact
Insertion durability 400 times
Ambient operating temperature -55 to 105℃ (with no condensation or icing)
Note: The contact resistance is for the XH3A-□□41 combined with the XH3B-□□41.
(unit: mm)

XH3A-□□41
(Straight DIP Terminals)
XH3A-□□41-A
(Straight DIP Terminals with Fastening Pins)

XH3:01
XH3:02
XH3:03
 
Mounting holes(bottom view)
XH3:04
 
Dimensions
Dimensions(mm)
No. of contacts
A B C D
20 20.0 18.7 11.43 18.54
30 26.4 25.1 17.78 24.89
40 32.7 31.4 24.13 31.24
50 39.1 37.8 30.48 37.59
60 45.4 44.1 36.83 43.94
68 50.5 49.2 41.91 49.02
80 58.1 56.8 49.53 56.64
100 70.8 69.5 62.23 69.34
120 83.5 82.2 74.93 82.04
 
XH3A-□□41-2A(2-mm Increments)
(Straight DIP Terminals with Fastening Pins)

XH3A-□□41-4A(4-mm Increments)
(Straight DIP Terminals with Fastening Pins)

XH3:05
XH3:06
 
Mounting holes(bottom view)
XH3:07

 
Dimensions
Dimensions(mm)
No. of contacts
A B C D
20 20.0 18.7 11.43 18.54
30 26.4 25.1 17.78 24.89
40 32.7 31.4 24.13 31.24
50 39.1 37.8 30.48 37.59
60 45.4 44.1 36.83 43.94
68 50.5 49.2 41.91 49.02
80 58.1 56.8 49.53 56.64
100 70.8 69.5 62.23 69.34
120 83.5 82.2 74.93 82.04
 
XH3-□□42-A
(Right-angle DIP Terminals with Fastening Pins)

XH3:08
XH3:09
 
Mounting holes(bottom view)
XH3:10
 
Dimensions
Dimensions(mm)
No. of contacts
A B C D
30 26.4 25.1 17.78 24.89
40 32.7 31.4 24.13 31.24
50 39.1 37.8 30.48 37.59
60 45.4 44.1 36.83 43.94
68 50.5 49.2 41.91 49.02
80 58.1 56.8 49.53 56.64
100 70.8 69.5 62.23 69.34
 
XH3B-□□41
(Straight DIP Terminals)

XH3B-□□41-A
(Straight DIP Terminals with Fastening Pins)

XH3:11
XH3:12
 
Mounting holes(bottom view)
XH3:13
 
Dimensions
Dimensions(mm)
No. of contacts
A B C D
20 20.0 18.6 11.43 18.54
30 26.4 25.0 17.78 24.89
40 32.7 31.3 24.13 31.24
50 39.1 37.7 30.48 37.59
60 45.4 44.0 36.83 43.94
68 50.5 49.1 41.91 49.02
80 58.1 56.7 49.53 56.64
100 70.8 69.4 62.23 69.34
120 83.5 82.1 74.93 82.04
 
XH3B-□□41-1A(1-mm Increment)
(Straight DIP Terminals with Fastening Pins)

XH3B-□□41-3A(3-mm Increments)
(Straight DIP Terminals with Fastening Pins)

XH3B-□□41-4A(4-mm Increments)
(Straight DIP Terminals with Fastening Pins)

XH3:14
XH3:15
 
Mounting holes(bottom view)
XH3:16
 
Dimensions
Dimensions(mm)
No. of contacts
A B C D
20 20.0 18.6 11.43 18.54
30 26.4 25.0 17.78 24.89
40 32.7 31.3 24.13 31.24
50 39.1 37.7 30.48 37.59
60 45.4 44.0 36.83 43.94
68 50.5 49.1 41.91 49.02
80 58.1 56.7 49.53 56.64
100 70.8 69.4 62.23 69.34
120 83.5 82.1 74.93 82.04
 
XH3B-□□42-A
(Right-angle DIP Terminals with Fastening Pins)

XH3:17
XH3:18
 
Mounting holes(bottom view)
XH3:19
 
Dimensions
Dimensions(mm)
No. of contacts
A B C D
30 26.4 25.0 17.78 24.89
40 32.7 31.3 24.13 31.24
50 39.1 37.7 30.48 37.59
60 45.4 44.0 36.83 43.94
68 50.5 49.1 41.91 49.02
80 58.1 56.7 49.53 56.64
100 70.8 69.4 62.23 69.34

Correct Use

Mating Compatibility

XH3 Half-pitch Connectors do not mate

Flux Rise

These Connectors were designed for automatic soldering. If you use a foaming device or brush on flux from the front side, the amount of applied flux will increase and may cause flux rise. Do not use these methods to apply flux.

Soldering

Automated soldering
Use tape to mask the Right-angle Terminal Connector prior to automated soldering.

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250±5℃
2. Continuous soldering time: Within 5±1 s (Be sure to wash the board after continuous soldering is completed.)