Product Details Portlet
Note:
1. The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
2. The contact resistance is measured with the Plug mated to an XG5M-N.
XG8W Original Plugs for MIL Connectors
Original Plug that can be used in a wide range of applications.
- Can use as a Plug for different Sockets.
Applicable Sockets:
XG4M Flat Cable Connector
XG5 Discrete-wire IDC Connector
(Refer to Applicable Sockets below.) - Through-holes handle 0.8-mm wires.
- With Double-row Plugs with right-angle terminals,block-base soldering improves productivity while lock levers simplify locking (excluding XG8V and XG8W Plugs with straight terminals).
- Simply cut to divide (excluding XG8W Right-angle Plugs).
- Standard models are approved by UL standards (file No. E103202)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
| Plugs with straight terminals | Plugs with right-angle terminals | |||||
---|---|---|---|---|---|---|---|
Model (gold plated) | Model (tin plated) | Model (gold plated) | Model (tin plated) | ||||
10 | XG8W-1031 | XG8W-1041 | - | - | |||
14 | XG8W-1431 | XG8W-1441 | - | - | |||
16 | XG8W-1631 | XG8W-1641 | - | - | |||
20 | XG8W-2031 | XG8W-2041 | XG8W-2034 | XG8W-2044 | |||
26 | XG8W-2631 | XG8W-2641 | XG8W-2634 | XG8W-2644 | |||
30 | XG8W-3031 | XG8W-3041 | XG8W-3034 | XG8W-3044 | |||
34 | XG8W-3431 | XG8W-3441 | XG8W-3434 | XG8W-3444 | |||
40 | XG8W-4031 | XG8W-4041 | XG8W-4034 | XG8W-4044 | |||
50 | XG8W-5031 | XG8W-5041 | XG8W-5034 | XG8W-5044 | |||
60 | XG8W-6031 | XG8W-6041 | - | - |
Rated curren | 3 A (See note 1.) |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 20mΩ max. (at 20 mV, 100 mA max.) (See note 2.) |
Insulation resistance | 1,000MΩ min. (at 500 VDC) |
Dielectric strength | 650 VAC for 1 min (leakage current: 1 mA max.) |
Ambient operating temperature | -55 to 105℃ (with no icing at low temperature) |
1. The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
2. The contact resistance is measured with the Plug mated to an XG5M-N.
(Unit: mm) XG8W-□□31(With gold-plated straight terminals)XG8W-□□41(With tin plated straight terminals) | |
Dimensions |
No. of contacts | Dimensions (mm) | ||||
---|---|---|---|---|---|
A | B | ||||
10 | 12.7 | 10.16 | |||
14 | 17.8 | 15.24 | |||
16 | 20.3 | 17.78 | |||
20 | 25.4 | 22.86 | |||
26 | 33.0 | 30.48 | |||
30 | 38.1 | 35.56 | |||
34 | 43.2 | 40.64 | |||
40 | 50.8 | 48.26 | |||
50 | 63.5 | 60.96 | |||
60 | 76.2 | 73.66 |
XG8W-□□34(With gold-plated right-angle terminals) XG8W-□□44(With tin-plated right-angle terminals) | |
Dimensions |
No. of contacts | Dimensions (mm) | ||||
---|---|---|---|---|---|
A | B | ||||
20 | 25.4 | 22.86 | |||
26 | 33.0 | 30.48 | |||
30 | 38.1 | 35.56 | |||
34 | 43.2 | 40.64 | |||
40 | 50.8 | 48.26 | |||
50 | 63.5 | 60.96 |
Precautions
Correct Use
●Dividing the XG8W (with Straight Terminals), XG8V, XG8A, and XG8B
• Using a Cutter, make a cut on the slot asindicated by the dotted line in the diagram.Then fold the Plug manually in thedirection of the arrows.
- Soldering temperature: 250 ±5°C
- Continuous soldering time: Within 5 ±1 s