Product Details Portlet

XG8S Single-row Jumper Plugs

Low-profile, Economical Circuit Jumper Plugs

  • Low profiles that are only 5.8 mm (XJ8) and 6.8 mm (XG8S/T) high on the board.
  • 2.54-mm high-density grid can be mounted horizontally or vertically.
  • From Single-row up to Triple-row Connectors.
  • Through-holes handle 0.8-mm wires.
  • Designed for easy insertion and protection against accidental removal.
  • Highly-reliable 2-point contacts.
  • Thin Plug Housing (XJ8) employs flame-resistant PPS resin.
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Model
 
No. of
contacts
Plugs with straight terminals
Model (gold plating) Model (tin plating)
2 XG8S-0231 XG8S-0241
3 XG8S-0331 XG8S-0341
4 XG8S-0431 XG8S-0441
6 XG8S-0631 ---
8 XG8S-0831 XG8S-0841
16 XG8S-1631 XG8S-1641
18 XG8S-1831 ---
Item Gold plating Tin plating
Rated voltage 2 A
Rated current 300 VAC
Contact resistance 20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectirc strength 750 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force (See note.) 1.96 N max. 7.85 N max.
Total removal force (See note.) 0.39 N min. 0.98 N min.
Insertion durability 50 times 20 times
Ambient operating temperature - 55 to 105℃ (with no icing at low temperature)
Note: Insertion and removal force are for the XJ8A.
(unit: mm)
XG8S-□□31(gold plating)
XG8S-□□41(tin plating)


XG8S:1
 
Mounting holes (bottom view)
XG8S:1
 
Dimensions
No. of
contacts
Dimensions (mm)
A B
2 5.1 2.54
3 7.6 5.08
4 10.2 7.62
6 15.2 12.70
8 20.3 17.78
16 40.6 38.10
18 45.7 43.18

Correct Use

• Plugs can be easily cut along the V-groove.

• Jumper Socket should be inserted so that the arrow points down.

● Automated Soldering Conditions (Jet Flow)

 

  1. Soldering temperature: 250 ±5°C
  2. Continuous soldering time: Within 5±1 s

 

● Mounting Example

precaution img