Product Details Portlet

XF3M Rotary Backlock Connector (0.5-mm Pitch, 1.0-mm Pitch, Dual sided, Upper sided Contact )

Rotary Backlock Connectors Provide Improved Insertion of FPC/FFC Cables and helps Confirm Proper Connection with a Sure Lock Feel.

  • Models available with 0.5-mm or 1.0-mm pitch.
  • Models available with dual-sided contacts or upper sided.
    (Models with upper sided come only with a 0.5-mm pitch.)
  • Models available with gold or Tin-plated.
    (Tin-plated is available only with models with dual-sided contacts.)
  • Models with 80 pins (multiple type) available with 0.5-mm pitch.
  • Applicable FPC/FFC thickness of 0.3 mm.
  • Halogen Free (*)
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
    * OMRON uses the following standard to determine halogen-free construction: 900 ppm max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XF3M(1)-0415-1B Download Download
XF3M(1)-0515-1B Download Download
XF3M(1)-0615-1B Download Download
XF3M(1)-0715-1B Download Download
XF3M(1)-0815-1B Download Download
XF3M(1)-0915-1B Download Download
XF3M(1)-1015-1B Download Download
XF3M(1)-1115-1B Download Download
XF3M(1)-1215-1B Download Download
XF3M(1)-1415-1B Download Download
XF3M(1)-1515-1B Download Download
XF3M(1)-1615-1B Download Download
XF3M(1)-1815-1B Download Download
XF3M(1)-2015-1B Download Download
XF3M(1)-2215-1B Download Download
XF3M(1)-2315-1B Download Download
XF3M(1)-2515-1B Download Download
XF3M(1)-2615-1B Download Download
XF3M(1)-2815-1B Download Download
XF3M(1)-3015-1B Download Download
XF3M(1)-3215-1B Download Download
XF3M-0415-1B Download Download
XF3M-0515-1B Download Download
XF3M-0615-1B Download Download
XF3M-0715-1B Download Download
XF3M-0815-1B Download Download
XF3M-0915-1B Download Download
XF3M-1015-1B Download Download
XF3M-1115-1B Download Download
XF3M-1215-1B Download Download
XF3M-1315-1B Download Download
XF3M-1415-1B Download Download
XF3M-1515-1B Download Download
XF3M-1615-1B Download Download
XF3M-1715-1B Download Download
XF3M-1815-1B Download Download
XF3M-1915-1B Download Download
XF3M-2015-1B Download Download
XF3M-2115-1B Download Download
XF3M-2215-1B Download Download
XF3M-2315-1B Download Download
XF3M-2415-1B Download Download
XF3M-2515-1B Download Download
XF3M-2615-1B Download Download
XF3M-2815-1B Download Download
XF3M-2915-1B Download Download
XF3M-3015-1B Download Download
XF3M-3115-1B Download Download
XF3M-3215-1B Download Download
XF3M-3315-1B Download Download
XF3M-3415-1B Download Download
XF3M-3515-1B Download Download
XF3M-3615-1B Download Download
XF3M-3715-1B Download Download
XF3M-3815-1B Download Download
XF3M-4015-1B Download Download
XF3M-4115-1B Download Download
XF3M-4215-1B Download Download
XF3M-4515-1B Download Download
XF3M-5015-1B Download Download
XF3M-5115-1B Download Download
XF3M-5315-1B Download Download
XF3M-5415-1B Download Download
XF3M-5515-1B Download Download
XF3M-5715-1B Download Download
XF3M-6015-1B Download Download
XF3M-8015-1BE Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Please consult your Omron representative for delivery date.
0.5 mm pitch
● Dual-sided Contact Models - Gold-plated (flash)

1500pcs per reel
Pins *1 Model Quantity per reel (unit) *2
4 XF3M-0415-1B 1,500
5 XF3M-0515-1B
6 XF3M-0615-1B
7 XF3M-0715-1B
8 XF3M-0815-1B
9 XF3M-0915-1B
10 XF3M-1015-1B
11 XF3M-1115-1B
12 XF3M-1215-1B
13 XF3M-1315-1B
14 XF3M-1415-1B
15 XF3M-1515-1B
16 XF3M-1615-1B
17 XF3M-1715-1B
18 XF3M-1815-1B
19 XF3M-1915-1B
20 XF3M-2015-1B
21 XF3M-2115-1B
22 XF3M-2215-1B
23 XF3M-2315-1B
24 XF3M-2415-1B
25 XF3M-2515-1B
26 XF3M-2615-1B
28 XF3M-2815-1B
29 XF3M-2915-1B
30 XF3M-3015-1B
31 XF3M-3115-1B
32 XF3M-3215-1B
33 XF3M-3315-1B
34 XF3M-3415-1B
35 XF3M-3515-1B
36 XF3M-3615-1B
37 XF3M-3715-1B
38 XF3M-3815-1B
40 XF3M-4015-1B
41 XF3M-4115-1B
42 XF3M-4215-1B
45 XF3M-4515-1B
50 XF3M-5015-1B
51 XF3M-5115-1B
53 XF3M-5315-1B
54 XF3M-5415-1B
55 XF3M-5515-1B
57 XF3M-5715-1B
60 XF3M-6015-1B

1000pcs per reel
Pins *1 Model Quantity per reel (unit) *2
80 XF3M-8015-1BE 1,000

100pcs per reel
Pins *1 Model Quantity per reel (unit) *2
4 XF3M-0415-1B-R100 100
5 XF3M-0515-1B-R100
6 XF3M-0615-1B-R100
7 XF3M-0715-1B-R100
8 XF3M-0815-1B-R100
9 XF3M-0915-1B-R100
10 XF3M-1015-1B-R100
11 XF3M-1115-1B-R100
12 XF3M-1215-1B-R100
13 XF3M-1315-1B-R100
14 XF3M-1415-1B-R100
15 XF3M-1515-1B-R100
16 XF3M-1615-1B-R100
17 XF3M-1715-1B-R100
18 XF3M-1815-1B-R100
19 XF3M-1915-1B-R100
20 XF3M-2015-1B-R100
21 XF3M-2115-1B-R100
22 XF3M-2215-1B-R100
23 XF3M-2315-1B-R100
24 XF3M-2415-1B-R100
25 XF3M-2515-1B-R100
26 XF3M-2615-1B-R100
28 XF3M-2815-1B-R100
29 XF3M-2915-1B-R100
30 XF3M-3015-1B-R100
31 XF3M-3115-1B-R100
32 XF3M-3215-1B-R100
33 XF3M-3315-1B-R100
34 XF3M-3415-1B-R100
35 XF3M-3515-1B-R100
36 XF3M-3615-1B-R100
37 XF3M-3715-1B-R100
38 XF3M-3815-1B-R100
40 XF3M-4015-1B-R100
41 XF3M-4115-1B-R100
42 XF3M-4215-1B-R100
45 XF3M-4515-1B-R100
50 XF3M-5015-1B-R100
51 XF3M-5115-1B-R100
53 XF3M-5315-1B-R100
54 XF3M-5415-1B-R100
55 XF3M-5515-1B-R100
57 XF3M-5715-1B-R100
60 XF3M-6015-1B-R100
80 XF3M-8015-1BE-R100

● Dual-sided Contact Models - Tin-plated
1500pcs per reel
Pins *1 Model Quantity per reel (unit) *2
(4) XF3M-0415-1D 1,500
(5) XF3M-0515-1D
(6) XF3M-0615-1D
(7) XF3M-0715-1D
(8) XF3M-0815-1D
(9) XF3M-0915-1D
10 XF3M-1015-1D
(11) XF3M-1115-1D
(12) XF3M-1215-1D
(13) XF3M-1315-1D
(14) XF3M-1415-1D
(15) XF3M-1515-1D
(16) XF3M-1615-1D
(17) XF3M-1715-1D
(18) XF3M-1815-1D
(19) XF3M-1915-1D
(20) XF3M-2015-1D
(21) XF3M-2115-1D
(22) XF3M-2215-1D
(23) XF3M-2315-1D
(24) XF3M-2415-1D
(25) XF3M-2515-1D
(26) XF3M-2615-1D
(28) XF3M-2815-1D
(29) XF3M-2915-1D
(30) XF3M-3015-1D
(31) XF3M-3115-1D
(32) XF3M-3215-1D
(33) XF3M-3315-1D
(34) XF3M-3415-1D
(35) XF3M-3515-1D
(36) XF3M-3615-1D
(37) XF3M-3715-1D
(38) XF3M-3815-1D
(40) XF3M-4015-1D
(41) XF3M-4115-1D
(42) XF3M-4215-1D
(45) XF3M-4515-1D
(50) XF3M-5015-1D

100pcs per reel
Pins *1 Model Quantity per reel (unit) *2
(4) XF3M-0415-1D-R100 100
(5) XF3M-0515-1D-R100
(6) XF3M-0615-1D-R100
(7) XF3M-0715-1D-R100
(8) XF3M-0815-1D-R100
(9) XF3M-0915-1D-R100
10 XF3M-1015-1D-R100
(11) XF3M-1115-1D-R100
(12) XF3M-1215-1D-R100
(13) XF3M-1315-1D-R100
(14) XF3M-1415-1D-R100
(15) XF3M-1515-1D-R100
(16) XF3M-1615-1D-R100
(17) XF3M-1715-1D-R100
(18) XF3M-1815-1D-R100
(19) XF3M-1915-1D-R100
(20) XF3M-2015-1D-R100
(20) XF3M-2015-1D-R100
(21) XF3M-2115-1D-R100
(22) XF3M-2215-1D-R100
(23) XF3M-2315-1D-R100
(24) XF3M-2415-1D-R100
(25) XF3M-2515-1D-R100
(26) XF3M-2615-1D-R100
(28) XF3M-2815-1D-R100
(29) XF3M-2915-1D-R100
(30) XF3M-3015-1D-R100
(31) XF3M-3115-1D-R100
(32) XF3M-3215-1D-R100
(33) XF3M-3315-1D-R100
(34) XF3M-3415-1D-R100
(35) XF3M-3515-1D-R100
(36) XF3M-3615-1D-R100
(37) XF3M-3715-1D-R100
(38) XF3M-3815-1D-R100
(40) XF3M-4015-1D-R100
(41) XF3M-4115-1D-R100
(42) XF3M-4215-1D-R100
(45) XF3M-4515-1D-R100
(50) XF3M-5015-1D-R100

● Upper-sided Models - Gold-plated (flash)
1500pcs per reel
Pins *1 Model Quantity per reel (unit) *2
(4) XF3M-0425-1B 1,500
(5) XF3M-0525-1B
(6) XF3M-0625-1B
7 XF3M-0725-1B
8 XF3M-0825-1B
9 XF3M-0925-1B
10 XF3M-1025-1B
(11) XF3M-1125-1B
12 XF3M-1225-1B
13 XF3M-1325-1B
14 XF3M-1425-1B
(15) XF3M-1525-1B
16 XF3M-1625-1B
(17) XF3M-1725-1B
18 XF3M-1825-1B
(19) XF3M-1925-1B
20 XF3M-2025-1B
(21) XF3M-2125-1B
22 XF3M-2225-1B
(23) XF3M-2325-1B
24 XF3M-2425-1B
(25) XF3M-2525-1B
26 XF3M-2625-1B
(28) XF3M-2825-1B
(29) XF3M-2925-1B
(30) XF3M-3025-1B
(31) XF3M-3125-1B
(32) XF3M-3225-1B
(33) XF3M-3325-1B
(34) XF3M-3425-1B
(35) XF3M-3525-1B
(36) XF3M-3625-1B
(37) XF3M-3725-1B
(38) XF3M-3825-1B
40 XF3M-4025-1B

100pcs per reel
Pins *1 Model Quantity per reel (unit) *2
(4) XF3M-0425-1B-R100 100
(5) XF3M-0525-1B-R100
(6) XF3M-0625-1B-R100
(7) XF3M-0725-1B-R100
(8) XF3M-0825-1B-R100
(9) XF3M-0925-1B-R100
(10) XF3M-1025-1B-R100
(11) XF3M-1125-1B-R100
(12) XF3M-1225-1B-R100
(13) XF3M-1325-1B-R100
(14) XF3M-1425-1B-R100
(15) XF3M-1525-1B-R100
(16) XF3M-1625-1B-R100
(17) XF3M-1725-1B-R100
18 XF3M-1825-1B-R100
(19) XF3M-1925-1B-R100
(20) XF3M-2025-1B-R100
(21) XF3M-2125-1B-R100
(22) XF3M-2225-1B-R100
(23) XF3M-2325-1B-R100
(24) XF3M-2425-1B-R100
(25) XF3M-2525-1B-R100
(26) XF3M-2625-1B-R100
(28) XF3M-2825-1B-R100
(29) XF3M-2925-1B-R100
(30) XF3M-3025-1B-R100
(31) XF3M-3125-1B-R100
(32) XF3M-3225-1B-R100
(33) XF3M-3325-1B-R100
(34) XF3M-3425-1B-R100
(35) XF3M-3525-1B-R100
(36) XF3M-3625-1B-R100
(37) XF3M-3725-1B-R100
(38) XF3M-3825-1B-R100
(40) XF3M-4025-1B-R100

1.0 mm pitch
● Dual-sided Contact Models - Gold-plated (flash)

1500pcs per reel
Pins *1 Model Quantity per reel (unit) *2
4 XF3M(1)-0415-1B 1,500
5 XF3M(1)-0515-1B
6 XF3M(1)-0615-1B
7 XF3M(1)-0715-1B
8 XF3M(1)-0815-1B
9 XF3M(1)-0915-1B
10 XF3M(1)-1015-1B
11 XF3M(1)-1115-1B
12 XF3M(1)-1215-1B
14 XF3M(1)-1415-1B
15 XF3M(1)-1515-1B
16 XF3M(1)-1615-1B
(17) XF3M(1)-1715-1B
18 XF3M(1)-1815-1B
20 XF3M(1)-2015-1B
22 XF3M(1)-2215-1B
23 XF3M(1)-2315-1B
(24) XF3M(1)-2415-1B
25 XF3M(1)-2515-1B
26 XF3M(1)-2615-1B
28 XF3M(1)-2815-1B
30 XF3M(1)-3015-1B
32 XF3M(1)-3215-1B

100pcs per reel
Pins *1 Model Quantity per reel (unit) *2
4 XF3M(1)-0415-1B-R100 100
5 XF3M(1)-0515-1B-R100
6 XF3M(1)-0615-1B-R100
7 XF3M(1)-0715-1B-R100
8 XF3M(1)-0815-1B-R100
9 XF3M(1)-0915-1B-R100
10 XF3M(1)-1015-1B-R100
11 XF3M(1)-1115-1B-R100
12 XF3M(1)-1215-1B-R100
14 XF3M(1)-1415-1B-R100
15 XF3M(1)-1515-1B-R100
16 XF3M(1)-1615-1B-R100
(17) XF3M(1)-1715-1B-R100
18 XF3M(1)-1815-1B-R100
20 XF3M(1)-2015-1B-R100
22 XF3M(1)-2215-1B-R100
23 XF3M(1)-2315-1B-R100
(24) XF3M(1)-2415-1B-R100
(25) XF3M(1)-2515-1B-R100
26 XF3M(1)-2615-1B-R100
(28) XF3M(1)-2815-1B-R100
30 XF3M(1)-3015-1B-R100
(32) XF3M(1)-3215-1B-R100

● Dual-sided Contact Models - Tin-plated
1500pcs per reel
Pins *1 Model Quantity per reel (unit) *2
(4) XF3M(1)-0415-1D 1,500
(5) XF3M(1)-0515-1D
(6) XF3M(1)-0615-1D
(7) XF3M(1)-0715-1D
(8) XF3M(1)-0815-1D
(9) XF3M(1)-0915-1D
10 XF3M(1)-1015-1D
(11) XF3M(1)-1115-1D
12 XF3M(1)-1215-1D
(14) XF3M(1)-1415-1D
(15) XF3M(1)-1515-1D
(16) XF3M(1)-1615-1D
(17) XF3M(1)-1715-1D
18 XF3M(1)-1815-1D
20 XF3M(1)-2015-1D
22 XF3M(1)-2215-1D
(23) XF3M(1)-2315-1D
(24) XF3M(1)-2415-1D
(25) XF3M(1)-2515-1D
(26) XF3M(1)-2615-1D
(28) XF3M(1)-2815-1D
(30) XF3M(1)-3015-1D
(32) XF3M(1)-3215-1D

100pcs per reel
Pins *1 Model Quantity per reel (unit) *2
(4) XF3M(1)-0415-1D-R100 100
(5) XF3M(1)-0515-1D-R100
(6) XF3M(1)- 0615-1D-R100
(7) XF3M(1)-0715-1D-R100
(8) XF3M(1)-0815-1D-R100
(9) XF3M(1)-0915-1D-R100
10 XF3M(1)-1015-1D-R100
(11) XF3M(1)-1115-1D-R100
(12) XF3M(1)-1215-1D-R100
(14) XF3M(1)-1415-1D-R100
(15) XF3M(1)-1515-1D-R100
(16) XF3M(1)-1615-1D-R100
(17) XF3M(1)-1715-1D-R100
(18) XF3M(1)-1815-1D-R100
(20) XF3M(1)-2015-1D-R100
(22) XF3M(1)-2215-1D-R100
(23) XF3M(1)-2315-1D-R100
(24) XF3M(1)-2415-1D-R100
(25) XF3M(1)-2515-1D-R100
(26) XF3M(1)-2615-1D-R100
(28) XF3M(1)-2815-1D-R100
(30) XF3M(1)-3015-1D-R100
(32) XF3M(1)-3215-1D-R100
*1. Please consult your OMRON representative for available pin count.
      Please consult your OMRON representative for the marketing dates for pin counts in parentheses.
*2. Please order by integer multiple of the quantity per reel.
Rated current 0.5 A AC/DC
Rated voltage 50 V AC/DC
Contact resistance 50 mΩ max. (at 20 mV DC max.,100 mA max.)
Insulation resistance 100MΩ min. (at 250V DC)
Dielectric strength 250 V AC for 1 min.
(leakage current: 1 mA max.)
Insertion tolerance Gold-plated: 20 times
Tin-plated: 10 times
Ambient operating
temperature
-30 to +85ºC
(with no icing or condensation)
(Unit: mm)
XF3M (0.5mm pitch)
XF3M-15-1B
XF3M-15-1BE
XF3M-15-1D
XF3M-25-1B
XF3M:Dementions1

*1. Dotted lines indicate the shape and dimensions of the XF3M-8015-1BE Connectors.
*2. For the XF3M-25-1B Connectors.
Table of Dimensions
Pins*1 A B C D E F G
4 1.5 5.1 6.1 2.55 2.5 3.5 7.1
5 2.0 5.6 6.6 3.05 3.0 4.0 7.6
6 2.5 6.1 7.1 3.55 3.5 4.5 8.1
7 3.0 6.6 7.6 4.05 4.0 5.0 8.6
8 3.5 7.1 8.1 4.55 4.5 5.5 9.1
9 4.0 7.6 8.6 5.05 5.0 6.0 9.6
10 4.5 8.1 9.1 5.55 5.5 6.5 10.1
11 5.0 8.6 9.6 6.05 6.0 7.0 10.6
12 5.5 9.1 10.1 6.55 6.5 7.5 11.1
13 6.0 9.6 10.6 7.05 7.0 8.0 11.6
14 6.5 10.1 11.1 7.55 7.5 8.5 12.1
15 7.0 10.6 11.6 8.05 8.0 9.0 12.6
16 7.5 11.1 12.1 8.55 8.5 9.5 13.1
17 8.0 11.6 12.6 9.05 9.0 10.0 13.6
18 8.5 12.1 13.1 9.55 9.5 10.5 14.1
19 9.0 12.6 13.6 10.05 10.0 11.0 14.6
20 9.5 13.1 14.1 10.55 10.5 11.5 15.1
21 10.0 13.6 14.6 11.05 11.0 12.0 15.6
22 10.5 14.1 15.1 11.55 11.5 12.5 16.1
23 11.0 14.6 15.6 12.05 12.0 13.0 16.6
24 11.5 15.1 16.1 12.55 12.5 13.5 17.1
25 12.0 15.6 16.6 13.05 13.0 14.0 17.6
26 12.5 16.1 17.1 13.55 13.5 14.5 18.1
28 13.5 17.1 18.1 14.55 14.5 15.5 19.1
29 14.0 17.6 18.6 15.05 15.0 16.0 19.6
30 14.5 18.1 19.1 15.55 15.5 16.5 20.1
31 15.0 18.6 19.6 16.05 16.0 17.0 20.6
32 15.5 19.1 20.1 16.55 16.5 17.5 21.1
33 16.0 19.6 20.6 17.05 17.0 18.0 21.6
34 16.5 20.1 21.1 17.55 17.5 18.5 22.1
35 17.0 20.6 21.6 18.05 18.0 19.0 22.6
36 17.5 21.1 22.1 18.55 18.5 19.5 23.1
37 18.0 21.6 22.6 19.05 19.0 20.0 23.6
38 18.5 22.1 23.1 19.55 19.5 20.5 24.1
40 19.5 23.1 24.1 20.55 20.5 21.5 25.1
41 20.0 23.6 24.6 21.05 21.0 22.0 25.6
42 20.5 24.1 25.1 21.55 21.5 22.5 26.1
45 22.0 25.6 26.6 23.05 23.0 24.0 27.6
50 24.5 28.1 29.1 25.55 25.5 26.5 30.1
51 25.0 28.6 29.6 26.05 26.0 27.0 30.6
53 26.0 29.6 30.6 27.05 27.0 28.0 31.6
54 26.5 30.1 31.1 27.55 27.5 28.5 32.1
55 27.0 30.6 31.6 28.05 28.0 29.0 32.6
57 28.0 31.6 32.6 29.05 29.0 30.0 33.6
60 29.5 33.1 34.1 30.55 30.5 31.5 35.1
80 39.5 43.1 44.1 40.55 40.5 41.5 45.1
*1. Please consult your OMRON representative for available pin count.
 
PCB Dimensions (TOP VIEW)

XF3M:Dimention2
Recommended FPC/FFC Dimensions
XF3M:Dimention2
 
(Unit: mm)
XF3M (1.0 mm pitch)
XF3M(1)-15-1B
XF3M(1)-15-1D
XF3M:Dementions1
 
Table of Dimensions
Pins*1 A B C D E F G
4 3.0 7.6 8.6 5.05 5.0 6.0 9.6
5 4.0 8.6 9.6 6.05 6.0 7.0 10.6
6 5.0 9.6 10.6 7.05 7.0 8.0 11.6
7 6.0 10.6 11.6 8.05 8.0 9.0 12.6
8 7.0 11.6 12.6 9.05 9.0 10.0 13.6
9 8.0 12.6 13.6 10.05 10.0 11.0 14.6
10 9.0 13.6 14.6 11.05 11.0 12.0 15.6
11 10.0 14.6 15.6 12.05 12.0 13.0 16.6
12 11.0 15.6 16.6 13.05 13.0 14.0 17.6
14 13.0 17.6 18.6 15.05 15.0 16.0 19.6
15 14.0 18.6 19.6 16.05 16.0 17.0 20.6
16 15.0 19.6 20.6 17.05 17.0 18.0 21.6
17 16.0 20.6 21.6 18.05 18.0 19.0 22.6
18 17.0 21.6 22.6 19.05 19.0 20.0 23.6
20 19.0 23.6 24.6 21.05 21.0 22.0 25.6
22 21.0 25.6 26.6 23.05 23.0 24.0 27.6
23 22.0 26.6 27.6 24.05 24.0 25.0 28.6
24 23.0 27.6 28.6 25.05 25.0 26.0 29.6
25 24.0 28.6 29.6 26.05 26.0 27.0 30.6
26 25.0 29.6 30.6 27.05 27.0 28.0 31.6
28 27.0 31.6 32.6 29.05 29.0 30.0 33.6
30 29.0 33.6 34.6 31.05 31.0 32.0 35.6
32 31.0 35.6 36.6 33.05 33.0 34.0 37.6
*1. Please consult your OMRON representative for available pin count.
 
PCB Dimensions (TOP VIEW)

XF3M:Dimention2
Recommended FPC/FFC Dimensions
XF3M:Dimention2