Product Details Portlet
*1 Please consult your OMRON representative for available pin count.
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version
XF3H Rotary Frontlock Connector (0.3-mm Pitch, Lower Contact)
High-reliability rotary-front-lock with 0.3-mm pitch and low profile For FPC
- Ultra-slim connector with a depth of 3.5 mm.
- Wide molding wall on the rear bottom of the connector
allows greater freedom in board design. - Slider open locking mechanism makes work efficient.
- Gold plated with an applicable FPC thickness of 0.2 mm.
- Halogen Free (*)
* OMRON uses the following standard to determine halogen-free construction: 900 ppm max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.
Discontinuation Date: Mar. 31, 2017
RoHS Compliant
- English
Datasheet
- English
FPC/FFC Connectors XF Series
- English
Connector Selection
- Japanese
データシート

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Please consult your Omron representative for delivery date.
*1 Please consult your OMRON representative for available pin count.
*2 Please order an integer multiple of the quantity per reel.
Pins *1 | Model | Quantity per reel *2 |
---|---|---|
13 | XF3H-1355-31AR | 3000 |
25 | XF3H-2555-31AR | |
35 | XF3H-3555-31AR | |
39 | XF3H-3955-31AR | |
45 | XF3H-4555-31AR | |
51 | XF3H-5155-31AR |
*2 Please order an integer multiple of the quantity per reel.
Rated current | 0.2 A AC/DC |
---|---|
Rated voltage | 50 V AC/DC |
Contact resistance | 80 mΩ max. (at 20 mV DC max., 100 mA max.) |
Insulation resistance | 100MΩ min. (at 250V DC) |
Dielectric strength | 250 V AC for 1 min. (leakage current: 1 mA max.) |
Insertion tolerance | 20 times |
Ambient operating temperature |
-30 to +85ºC (with no icing or condensation) |
XF3H- |
|
Table of Dimensions |
Pins *1 | Model | A | B | C | D | E | F |
---|---|---|---|---|---|---|---|
13 | XF3H-1355-31AR | 3.6 | 3.0 | 5.4 | 4.23 | 4.2 | 4.9 |
25 | XF3H-2555-31AR | 7.2 | 6.6 | 9.0 | 7.83 | 7.8 | 8.5 |
35 | XF3H-3555-31AR | 10.2 | 9.6 | 12.0 | 10.83 | 10.8 | 11.5 |
39 | XF3H-3955-31AR | 11.4 | 10.8 | 13.2 | 12.03 | 12.0 | 12.7 |
45 | XF3H-4555-31AR | 13.2 | 12.6 | 15.0 | 13.83 | 13.8 | 14.5 |
51 | XF3H-5155-31AR | 15.0 | 14.4 | 16.8 | 15.63 | 15.6 | 16.3 |
PCB Dimensions (Top View) |
|
Recommended FPC Dimensions |