Product Details Portlet
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version
XF3E Rotary Backlock Connector (0.3-mm Pitch, Dual Contact)
Large number of contacts with 0.3-mm Pitch and 1.1-mm On-board Height
- Rotary Backlock Connector.
- Dual Contact.
- Gold plated with an applicable FPC thickness of 0.2 mm.
- Halogen Free (See note.)
Note: OMRON uses the following standard to determine halogen-free construction:
900 ppm max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.
Discontinuation Date: Mar. 31, 2016
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.