Product Details Portlet
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version

XF3C Rotary Backlock Connector (0.25-mm Pitch, Dual-sided Contact)

0.25-mm Pitch with Dual-sided Contact and Rotary Backlock Mechanism. For FPC

  • Wide molding wall on the rear bottom of the connector allows greater freedom in board design.
  • Dual-sided contact.
  • Gold plated with an applicable FPC thickness of 0.12 mm.
  • Halogen Free (See note.)
    Note: OMRON uses the following standard to determine halogen-free construction: 900 ppm max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.

Discontinuation Date: Mar. 31, 2018

RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Please consult your Omron representative for delivery date.
Pins *1 Model Quantity per reel (unit) *2
17 XF3C-1745-41A 2,000
19 XF3C-1945-41A
23 XF3C-2345-41A
25 XF3C-2545-41A
35 XF3C-3545-41A
45 XF3C-4545-41A
51 XF3C-5145-41A
59 XF3C-5945-41A
*1.Please consult your OMRON representative for available pin count.
*2. Please order by integer multiple of the quantity per reel.
Rated current 0.2 A AC/DC
Rated voltage 50 V AC/DC
Contact resistance 80 mΩ max. (at 20 mV DC max.,100 mA max.)
Insulation resistance 100MΩ min. (at 250V DC)
Dielectric strength 250 V AC for 1 min.
(leakage current: 1 mA max.)
Insertion tolerance 20 times
Ambient operating
temperature
-30 to +85ºC
(with no icing or condensation)
(Unit: mm)
XF3C-45-41A
XF3C:Dementions1

Table of Dimensions
Pins *1 Model A B C D
17 XF3C-1745-41A 3.5 4.0 6.0 4.55
19 XF3C-1945-41A 4.0 4.5 6.5 5.05
23 XF3C-2345-41A 5.0 5.5 7.5 6.05
25 XF3C-2545-41A 5.5 6.0 8.0 6.55
35 XF3C-3545-41A 8.0 8.5 10.5 9.05
45 XF3C-4545-41A 10.5 11.0 13.0 11.55
51 XF3C-5145-41A 12.0 12.5 14.5 13.05
59 XF3C-5945-41A 14.0 14.5 16.5 15.05
*1. Please consult your OMRON representative for available pin count.

PCB Mating Dimensions (Top View)

XF3B:Dimention2
Recommended FPC Dimensions
XF3B:Dimention2