Product Details Portlet
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version

XF2L ZIF Slide-locking connector (0.5mm-pitch)

Greater Freedom in Board Design with a Bottom Wall and the Smallest On-board Area in the Industry For FPC

  • Low on-board profile of only 1.2 mm.
  • High board design surface efficiency in the industry with a bottom wall preventing terminal exposure.
  • Construction with secure slider locking mechanism.
  • Applicable FPC thickness of 0.3 mm (Gold-plated type).
  • Halogen Free (*)
    * OMRON uses the following standard to determine halogen-free construction: 900 ppm max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.

Discontinuation Date: Mar. 31, 2018

RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XF2L-0425-1A Download Download
XF2L-0535-1A Download Download
XF2L-0625-1A Download Download
XF2L-0635-1A Download Download
XF2L-0725-1A Download Download
XF2L-0735-1A Download Download
XF2L-0825-1A Download Download
XF2L-0835-1A Download Download
XF2L-0925-1A Download Download
XF2L-1025-1A Download Download
XF2L-1035-1A Download Download
XF2L-1225-1A Download Download
XF2L-1235-1A Download Download
XF2L-1325-1A Download Download
XF2L-1335-1A Download Download
XF2L-1825-1A Download Download
XF2L-1835-1A Download Download
XF2L-1935-1A Download Download
XF2L-2035-1A Download Download
XF2L-2125-1A Download Download
XF2L-2235-1A Download Download
XF2L-2435-1A Download Download
XF2L-2625-1A Download Download
XF2L-3025-1A Download Download
XF2L-3035-1A Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Please consult your Omron representative for delivery date.
Pins *1 Type Model Pins *1 Type Model Pins *1 Type Model Quantity per reel *2
4 Upper sided XF2L-0425-1A 10 Upper sided XF2L-1025-1A 19 Lower sided XF2L-1935-1A 3,000
5 Lower sided XF2L-0535-1A Lower sided XF2L-1035-1A 20 Lower sided XF2L-2035-1A
6 Upper sided XF2L-0625-A 12 Upper sided XF2L-1225-1A 21 Upper sided XF2L-2125-1A
Lower sided XF2L-0635-1A Lower sided XF2L-1235-1A 22 Lower sided XF2L-2235-1A
7 Upper sided XF2L-0725-1A 13 Upper sided XF2L-1325-1A 24 Lower sided XF2L-2435-1A
Lower sided XF2L-0735-1A Lower sided XF2L-1335-1A 26 Upper sided XF2L-2625-1A
8 Upper sided XF2L-0825-1A 15 Lower sided XF2L-1535-1A 30 Upper-contact XF2L-3025-1A
Lower sided XF2L-0835-1A 18 Upper sided XF2L-1825-1A Lower sided XF2L-3035-1A
9 Upper sided XF2L-0925-1A Lower sided XF2L-1835-1A - - -
*1. Please consult your OMRON representative for available pin count.
*2. Please order an integer multiple of the quantity per reel.
Rated current 0.5A AC/DC
Rated voltage 50V AC/DC
Contact resistance 30mΩ max. (at 20 mV DC max., 100 mA max.)
Insulation resistance 100 MΩ min. (at 250V DC)
Dielectric strength 250V AC for 1 min. (leakage current: 1 mA max.)
Insertion tolerance 20 times
Ambient operating temperature -30 to +85ºC (with no icing or condensation)
XF2L-5-1A
XF2L:Dimention1
 
PCB Dimensions (TOP VIEW)
XF2L:Dimention2
Recommended FPC/FFC Dimensions
XF2L:Dimention3
Note : Use polymide and thermoset adhesive for reinforcement film material.
 
Table of Dimensions
Upper sided
Pins *1 Model A B C D E F G H
4 XF2L-0425-1A 1.5 5.9 6.9 2.6 5.88 6.88 5.28 7.28
6 XF2L-0625-1A 2.5 6.9 7.9 3.6 6.88 7.88 6.28 8.28
7 XF2L-0725-1A 3.0 7.4 8.4 4.1 7.38 8.38 6.78 8.78
8 XF2L-0825-1A 3.5 7.9 8.9 4.6 7.88 8.88 7.28 9.28
9 XF2L-0925-1A 4.0 8.4 9.4 5.1 8.38 9.38 7.78 9.78
10 XF2L-1025-1A 4.5 8.9 9.9 5.6 8.88 9.88 8.28 10.28
12 XF2L-1225-1A 5.5 9.9 10.9 6.6 9.88 10.88 9.28 11.28
13 XF2L-1325-1A 6.0 10.4 11.4 7.1 10.38 11.38 9.78 11.78
18 XF2L-1825-1A 8.5 12.9 13.9 9.6 12.88 13.88 12.28 14.28
21 XF2L-2125-1A 10.0 14.4 15.4 11.1 14.38 15.38 13.78 15.78
26 XF2L-2625-1A 12.5 16.9 17.9 13.6 16.88 17.88 16.28 18.28
30 XF2L-3025-1A 14.5 18.9 19.9 15.6 18.88 19.88 18.28 20.28
*1. Please consult your OMRON representative for available pin count.
Table of Dimensions
Lower sided
Pins *1 Model A B C D E F G H
5 XF2L-0535-1A 2.0 6.4 7.4 3.1 6.38 7.38 5.78 7.78
6 XF2L-0635-1A 2.5 6.9 7.9 3.6 6.88 7.88 6.28 8.28
7 XF2L-0735-1A 3.0 7.4 8.4 4.1 7.38 8.38 6.78 8.78
8 XF2L-0835-1A 3.5 7.9 8.9 4.6 7.88 8.88 7.28 9.28
10 XF2L-1035-1A 4.5 8.9 9.9 5.6 8.88 9.88 8.28 10.28
12 XF2L-1235-1A 5.5 9.9 10.9 6.6 9.88 10.88 9.28 11.28
13 XF2L-1335-1A 6.0 10.4 11.4 7.1 10.38 11.38 9.78 11.78
15 XF2L-1535-1A 7.0 11.4 12.4 8.1 11.38 12.38 10.78 12.78
18 XF2L-1835-1A 8.5 12.9 13.9 9.6 12.88 13.88 12.28 14.28
19 XF2L-1935-1A 9.0 13.4 14.4 10.1 13.38 14.38 12.78 14.78
20 XF2L-2035-1A 9.5 13.9 14.9 10.6 13.88 14.88 13.28 15.28
22 XF2L-2235-1A 10.5 14.9 15.9 11.6 14.88 15.88 14.28 16.28
24 XF2L-2435-1A 11.5 15.9 16.9 12.6 15.88 16.88 15.28 17.28
30 XF2L-3035-1A 14.5 18.9 19.9 15.6 18.88 19.88 18.28 20.28
*1. Please consult your OMRON representative for available pin count.