Product Details Portlet
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version
XF2K Rotary Backlock Connector (0.4-mm Pitch, Dual Contact)
Rotary Backlock Mechanism with 0.4-mm Pitch and Low Profile of 0.9 mm
- Long slider makes it easier to lock and unlock the connector.
- Dual contact reduces the number of parts.
- Gold plated with an applicable FPC thickness of 0.2 mm.
- Halogen Free (*)
* OMRON uses the following standard to determine halogen-free construction: 900ppm max. for Br, 900 ppm max. for Cl, and 1,500 ppm max. for Br+Cl.
Discontinuation Date: Mar. 31, 2015
- English
Datasheet

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.