Product Details Portlet
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version

XF2J ZIF Slide-locking connector (0.5mm-pitch)

Top-entry ZIF Connector. For FPC

  • Low on-board profile of only 4.15mm.
  • Correspond for auto-mounting, secured the pick-and-place on top of the connector.
  • Models with reverse terminal type also available.
  • Applicable FPC/FFC thickness of 0.3 mm (Gold-plated type).

Discontinuation Date: Mar. 31, 2018

RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XF2J-0624-11A Download Download
XF2J-0624-12A Download Download
XF2J-0824-11A Download Download
XF2J-0824-12A Download Download
XF2J-1024-11A Download Download
XF2J-1024-12A Download Download
XF2J-1224-11A Download Download
XF2J-1224-12A Download Download
XF2J-1424-11A Download Download
XF2J-1624-11A Download Download
XF2J-1624-12A Download Download
XF2J-1824-11A Download Download
XF2J-1824-12A Download Download
XF2J-2024-11A Download Download
XF2J-2024-12A Download Download
XF2J-2224-11A Download Download
XF2J-2224-12A Download Download
XF2J-2424-11A Download Download
XF2J-2424-12A Download Download
XF2J-2624-11A Download Download
XF2J-2824-11A Download Download
XF2J-3024-11A Download Download
XF2J-4024-12A Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
100pcs per reel
Pins *1 Model Quantity per reel (unit) *2
Standard terminal type Reverse terminal type
6 XF2J-0624-11A-R100 XF2J-0624-12A-R100 100
8 XF2J-0824-11A-R100 XF2J-0824-12A-R100
10 XF2J-1024-11A-R100 XF2J-1024-12A-R100
12 XF2J-1224-11A-R100 XF2J-1224-12A-R100
14 XF2J-1424-11A-R100 -
16 XF2J-1624-11A-R100 XF2J-1624-12A-R100
18 XF2J-1824-11A-R100 XF2J-1824-12A-R100
20 XF2J-2024-11A-R100 XF2J-2024-12A-R100
22 XF2J-2224-11A-R100 XF2J-2224-12A-R100
24 XF2J-2424-11A-R100 XF2J-2424-12A-R100
26 XF2J-2624-11A-R100 -
28 XF2J-2824-11A-R100 -
30 XF2J-3024-11A-R100 -
40 - XF2J-4024-12A-R100


1000pcs per reel
Pins *1 Model Quantity per reel (unit) *2
Standard terminal type Reverse terminal type
6 XF2J-0624-11A XF2J-0624-12A 1,000
8 XF2J-0824-11A XF2J-0824-12A
10 XF2J-1024-11A XF2J-1024-12A
12 XF2J-1224-11A XF2J-1224-12A
14 XF2J-1424-11A -
16 XF2J-1624-11A XF2J-1624-12A
18 XF2J-1824-11A XF2J-1824-12A
20 XF2J-2024-11A XF2J-2024-12A
22 XF2J-2224-11A XF2J-2224-12A
24 XF2J-2424-11A XF2J-2424-12A
26 XF2J-2624-11A -
28 XF2J-2824-11A -
30 XF2J-3024-11A -
40 - XF2J-4024-12A
   
*1 Please consult your OMRON representative for available pin count.
*2 Please order an integer multiple of the quantity per reel.
Rated current 0.5A AC/DC
Rated voltage 50V AC/DC
Contact resistance 30mΩ max. (at 20 mV DC max., 100 mA max.)
Insulation resistance 100 MΩ min. (at 250V DC)
Dielectric strength 250V AC for 1 min. (leakage current: 1 mA max.)
Insertion tolerance 30 times
Ambient operating temperature -30 to +85ºC(with no icing or condensation)
(Unit: mm)
XF2J-24-1A
XF2J:Dimentions1
XF2:Dimentions2

Recommended FPC/FFC Dimensions
XF2:Dimentions3

* Dotted lines indicate the shape and dimensions of the XF2J-4024-12A connectors.

Table of Dimensions
Pins*1 Model A B C D
Standard terminal type Reverse terminal type
6 XF2J-0624-11A XF2J-0624-12A 7.5 2.5 3.6 6.9
8 XF2J-0824-11A XF2J-0824-12A 8.5 3.5 4.6 7.9
10 XF2J-1024-11A XF2J-1024-12A 9.5 4.5 5.6 8.9
12 XF2J-1224-11A XF2J-1224-12A 10.5 5.5 6.6 9.9
14 XF2J-1424-11A - 11.5 6.5 7.6 10.9
16 XF2J-1624-11A XF2J-1624-12A 12.5 7.5 8.6 11.9
18 XF2J-1824-11A XF2J-1824-12A 13.5 8.5 9.6 12.9
20 XF2J-2024-11A XF2J-2024-12A 14.5 9.5 10.6 13.9
22 XF2J-2224-11A XF2J-2224-12A 15.5 10.5 11.6 14.9
24 XF2J-2424-11A XF2J-2424-12A 16.5 11.5 12.6 15.9
26 XF2J-2624-11A - 17.5 12.5 13.6 16.9
28 XF2J-2824-11A - 18.5 13.5 14.6 17.9
30 XF2J-3024-11A - 19.5 14.5 15.6 18.9
40 - XF2J-4024-12A 25.1 19.5 20.6 24.3
*1 Please consult your OMRON representative for available pin count.