Product Details Portlet

XC5E Double-row Plugs, DIN Style 2

Expanding the DIN Concept

  • Mates with DIN connectors.
  • Ideal for automated soldering because the Connectors sit on top of the board.
  • Mounting dimensions of the DIN Style-1 Connectors are the same as the DIN connector.
  • DIN Style-2 Connectors have widened dimensions for ease of mounting.
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts Terminal type Model
10 Straight DIP terminals XC5E-1081-3
14 XC5E-1481-3
20 XC5E-2081-2
24 XC5E-2481-3
30 XC5E-3081-2
32 XC5E-3281-2
44 XC5E-4481-2
50 XC5E-5081-2
64 XC5E-6481-2
100 XC5E-0181-2
Note: Coding with these Connectors is not possible because Coding Keys are not provided. The housing of the XC5E-□□81-2 is different from that of the XC5E-□□81-3. Both edges of the mating side of Triple-row Connectors are open.
Rated current 2 A
Rated voltage 300 VAC
Contact resistance 20 mΩ max. (at 20 mV, 100 mA max.)*
Insulation resistance 106 MΩ min. (at 100 VDC)
Dielectric strength 1,000 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force 0.59 N max. per contact
Removal force 0.15 N min. (with test gauge, t = 0.56 mm)
Insertion durability 50 times
Ambient operating temperature -55 to 125℃ (with no icing at low temperature)
*The XC5K is 30mΩ max. (at 20 mV DC max., 100 mA max.)
(unit: mm)
(Dimensions are given for the XC5E-□□81-2. The dimensions and shape of the XC5E-□□81-3 are different.)


XC5E-□□81-2
XC5E-□□81-3
(With straight DIP terminals)

XC5E:1
Note: Contact numbers are not marked on the product.
 
Dimensions
Dimensions (mm)
No. of contacts
A B C D E F
10 * 26.2 19.4 10.16 21.42 15.4 16.6
14 * 31.3 24.5 15.24 26.50 20.4 21.7
20 43.0 32.1 22.86 38.10 28.1 29.3
24 * 44.0 37.2 27.94 39.20 33.1 34.4
30 55.7 44.8 35.56 50.80 40.8 42.0
32 58.2 47.4 38.10 53.34 43.3 44.6
44 73.5 62.6 53.34 68.58 58.5 59.8
50 81.1 70.2 60.96 76.20 66.2 67.4
64 98.9 88.0 78.74 93.98 83.9 85.2
100 144.6 133.7 124.46 139.70 129.7 130.9

Note: Marked items are XC5E-□□81-3. Contact your OMRON representative about mounting hole positions because they will vary with the model.

Correct Use

Circuit Board Mounting

Make sure that the mating area does not extend beyond the board edge.

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250±5°C
2. Continuous soldering time: 5±1 s