VX Miniature Basic Switch
Miniature Basic Switch with Low Operating Force and High Contact Reliability
- Wide variation extends from micro load to 5-A switching current, with shapes identical to those of the V-series Miniature Basic Switch.
- A unique internal mechanism enables high contact strength with low operating force. Can be used for detecting lightweight objects.
Model | 2D/3D CAD | |
---|---|---|
VX-01-1A2 | Download | |
VX-01-1A3 | Download | |
VX-01-1C22 | Download | |
VX-01-1C23 | Download | |
VX-01-2A2 | Download | |
VX-01-2A3 | Download | |
VX-01-2C22 | Download | |
VX-01-2C23 | Download | |
VX-01-3A2 | Download | |
VX-01-3A3 | Download | |
VX-01-3C22 | Download | |
VX-01-3C23 | Download | |
VX-011-1A3 | Download | |
VX-011-1C23 | Download | |
VX-012-1A3 | Download | |
VX-012-1C23 | Download | |
VX-012-3A3 | Download | |
VX-012-3C23 | Download | |
VX-013-1A3 | Download | |
VX-013-1C23 | Download | |
VX-013-2C23 | Download | |
VX-013-3A3 | Download | |
VX-013-3C23 | Download | |
VX-014-1A3 | Download | |
VX-014-1C23 | Download | |
VX-014-2A3 | Download | |
VX-014-2C23 | Download | |
VX-014-3A3 | Download | |
VX-015-1A3 | Download | |
VX-015-1C23 | Download | |
VX-015-2A3 | Download | |
VX-015-3C23 | Download | |
VX-016-1A3 | Download | |
VX-016-1C23 | Download | |
VX-016-2C23 | Download | |
VX-5-1A2 | Download | |
VX-5-1A3 | Download | |
VX-5-1C22 | Download | |
VX-5-1C23 | Download | |
VX-5-2A2 | Download | |
VX-5-2A3 | Download | |
VX-5-2C22 | Download | |
VX-5-2C23 | Download | |
VX-5-3A2 | Download | |
VX-5-3A3 | Download | |
VX-5-3C22 | Download | |
VX-5-3C23 | Download | |
VX-51-1A3 | Download | |
VX-51-1C23 | Download | |
VX-52-1A3 | Download | |
VX-52-1C23 | Download | |
VX-52-3A3 | Download | |
VX-53-1A3 | Download | |
VX-53-1C23 | Download | |
VX-53-2A3 | Download | |
VX-53-3C23 | Download | |
VX-54-1A3 | Download | |
VX-54-1C23 | Download | |
VX-54-2A3 | Download | |
VX-54-3A3 | Download | |
VX-54-3C23 | Download | |
VX-55-1A3 | Download | |
VX-55-1C23 | Download | |
VX-56-1A3 | Download | |
VX-56-1C23 | Download |

Actuator | Terminals | Contact Form | Lever mounting position Maximum Operating Force (OF) |
5 A | 0.1 A | ||
---|---|---|---|---|---|---|---|
Standard Position | Position K | Standard Position | Position K | ||||
Pin plunger
|
Solder terminals | SPDT |
0.25 N {25 gf}
|
VX-5-1A2 | -- | VX-01-1A2 | -- |
SPST-NC | VX-5-2A2 | -- | VX-01-2A2 | -- | |||
SPST-NO | VX-5-3A2 | -- | VX-01-3A2 | -- | |||
SPDT |
0.49 N {50 gf}
|
VX-5-1A3 | -- | VX-01-1A3 | -- | ||
SPST-NC | VX-5-2A3 | -- | VX-01-2A3 | -- | |||
SPST-NO | VX-5-3A3 | -- | VX-01-3A3 | -- | |||
Quick Connect Terminal (#187) |
SPDT | 0.25 N {25 gf} | VX-5-1C22 | -- | VX-01-1C22 | -- | |
SPST-NC | VX-5-2C22 | -- | VX-01-2C2 | -- | |||
SPST-NO | VX-5-3C22 | -- | VX-01-3C22 | -- | |||
SPDT | 0.49 N {50 gf} | VX-5-1C23 | -- | VX-01-1C23 | -- | ||
SPST-NC | VX-5-2C23 | -- | VX-01-2C23 | -- | |||
SPST-NO | VX-5-3C23 | -- | VX-01-3C23 | -- | |||
Short hinge lever
|
Solder terminals
|
SPDT | 0.49 N {50 gf} | VX-51-1A3 | -- | VX-011-1A3 | -- |
SPST-NC | VX-51-2A3 | -- | VX-011-2A3 | -- | |||
SPST-NO | VX-51-3A3 | -- | VX-011-3A3 | -- | |||
Quick Connect Terminal (#187) |
SPDT | VX-51-1C23 | -- | VX-011-1C23 | -- | ||
SPST-NC | VX-51-2C23 | -- | VX-011-2C23 | -- | |||
SPST-NO | VX-51-3C23 | -- | VX-011-3C23 | -- | |||
Hinge Lever |
Solder terminals
|
SPDT | 0.29 N {30 gf} | VX-52-1A3 | -- | VX-012-1A3 | -- |
SPST-NC | VX-52-2A3 | -- | VX-012-2A3 | -- | |||
SPST-NO | VX-52-3A3 | -- | VX-012-3A3 | -- | |||
Quick Connect Terminal (#187) |
SPDT | VX-52-1C23 | -- | VX-012-1C23 | -- | ||
SPST-NC | VX-52-2C23 | -- | VX-012-2C23 | -- | |||
SPST-NO | VX-52-3C23 | -- | VX-012-3C23 | -- | |||
Long hinge lever |
Solder terminals
|
SPDT | 0.20 N {20 gf} | VX-53-1A3 | VX-53K-1A3 | VX-013-1A3 | VX-013K-1A3 |
SPST-NC | VX-53-2A3 | VX-53K-2A3 | VX-013-2A3 | VX-013K-2A3 | |||
SPST-NO | VX-53-3A3 | VX-53K-3A3 | VX-013-3A3 | VX-013K-3A3 | |||
Quick Connect Terminal (#187) |
SPDT | VX-53-1C23 | VX-53K-1C23 | VX-013-1C23 | VX-013K-1C23 | ||
SPST-NC | VX-53-2C23 | VX-53K-2C23 | VX-013-2C23 | VX-013K-2C23 | |||
SPST-NO | VX-53-3C23 | VX-53K-3C23 | VX-013-3C23 | VX-013K-3C23 | |||
Simulated roller lever |
Solder terminals
|
SPDT | 0.29 N {30 gf} | VX-54-1A3 | VX-54K-1A3 | VX-014-1A3 | VX-014K-1A3 |
SPST-NC | VX-54-2A3 | VX-54K-2A3 | VX-014-2A3 | VX-014K-2A3 | |||
SPST-NO | VX-54-3A3 | VX-54K-3A3 | VX-014-3A3 | VX-014K-3A3 | |||
Quick Connect Terminal (#187) |
SPDT | VX-54-1C23 | VX-54K-1C23 | VX-014-1C23 | VX-014K-1C23 | ||
SPST-NC | VX-54-2C23 | VX-54K-2C23 | VX-014-2C23 | VX-014K-2C23 | |||
SPST-NO | VX-54-3C23 | VX-54K-3C23 | VX-014-3C23 | VX-014K-3C23 | |||
Short hinge roller lever |
Solder terminals
|
SPDT | 0.59 N {60 gf} | VX-55-1A3 | -- | VX-015-1A3 | -- |
SPST-NC | VX-55-2A3 | -- | VX-015-2A3 | -- | |||
SPST-NO | VX-55-3A3 | -- | VX-015-3A3 | -- | |||
Quick Connect Terminal (#187) |
SPDT | VX-55-1C23 | -- | VX-015-1C23 | -- | ||
SPST-NC | VX-55-2C23 | -- | VX-015-2C23 | -- | |||
SPST-NO | VX-55-3C23 | -- | VX-015-3C23 | -- | |||
Hinge roller lever |
Solder terminals
|
SPDT | 0.29 N {30 gf} | VX-56-1A3 | VX-56K-1A3 | VX-016-1A3 | VX-016K-1A3 |
SPST-NC | VX-56-2A3 | VX-56K-2A3 | VX-016-2A3 | VX-016K-2A3 | |||
SPST-NO | VX-56-3A3 | VX-56K-3A3 | VX-016-3A3 | VX-016K-3A3 | |||
Quick Connect Terminal (#187) |
SPDT | VX-56-1C23 | VX-56K-1C23 | VX-016-1C23 | VX-016K-1C23 | ||
SPST-NC | VX-56-2C23 | VX-56K-2C23 | VX-016-2C23 | VX-016K-2C23 | |||
SPST-NO | VX-56-3C23 | VX-56K-3C23 | VX-016-3C23 | VX-016K-3C23 |
Contact Form | ||
SPDT | SPST-NC | SPST-NO |
|
Resisteve load
|
|||||
---|---|---|---|---|---|---|
VX-5 | 250VAC | 5A | ||||
VX-01 | 125VAC | 0.1A | ||||
30VDC | 0.1A |
Note: | The ratings values apply under the following test conditions: Ambient temperature: 20±2ºC Ambient humidity: 65±5% Operating frequency: 30 operations/min |
Characteristics
Item | VX-5 | VX-01 | |
---|---|---|---|
Operating speed
|
0.1 mm to 1 m/s (pin plunger models) | ||
Operating frequency |
Mechanical | 600 operations/min (for pin plunger models) | |
Electrical | 60 operations/min | ||
Insulation resistance | 100 MΩmin.(at 500 VDC with insulation tester) | ||
Contact resistance (initial value) |
30 mΩmax. | 50 mΩ max. | |
Dielectric strength *1 |
Between terminals of the same polarity |
1,000 VAC 50/60 Hz for 1 min | |
Between current-carrying metal parts and ground |
1,500 VAC 50/60 Hz for 1 min | ||
Between terminals and non-current-carrying metal parts |
1,500 VAC 50/60 Hz for 1 min | ||
Vibration resistance *2 |
Malfunction | 10 to 55 Hz, 1.5 mm double amplitude | |
Shock resistance *2 |
Durability | 400 m/s2 {approx. 40G} max. | |
Malfunction | 100 m/s2 {approx. 10G} max. | ||
Mechanical | 50,000,000 operations min. (60 operations/min) |
10,000,000 operations min. (60 operations/min) |
|
Durability *3 | Electrical | 500,000 operations min. (30 operations/min) |
1,000,000 operations min. (30 operations/min) |
Degree of protection | IEC IP40 | ||
Degree of protection against electric shock |
Class I | ||
Proof tracking index (PTI) | 175 | ||
Ambient operating temperature | -25ºC to +105ºC (at ambient humidity of 60% max.) (with no icing or condensation) |
||
Ambient operating humidity | 85% max. (for +5ºC to +35ºC) | ||
Weight | Approx. 6.2 g (pin plunger models) |
Note: | The data given above are initial values. | |
*1. | The values for dielectric strength shown are for models with a Separator (refer to "Micro Switch Common Accessories"). | |
*2. | For the pin plunger models, the above values apply for use at the free position and total travel position. For the lever models, they apply at the total travel position. Close or open circuit of the contact is 1 ms max. | |
*3. | For testing conditions, consult your OMRON sales representative. |
(Unit: mm)
Pin Plunger | ![]() |
||||||||||||
VX-5-1 VX-5-1 VX-01-1 VX-01-1 |
|||||||||||||
|
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
||||||||||||||||||||||
|
Cautions
●Handling
·Do not apply excessive shock. Doing so may cause damage to the Switch's internal components because it is designed for a small load.
●Soldering
·Terminal connections
Complete the soldering at the iron tip temperature between 250 to 350°C (60W) within 5 seconds, and do not apply any external force for 1 minute after soldering. Apply minimum amount of flux required. It may result in contact failure once the flux penetrates into the internal part of the Switch.
·Connecting to Tab Terminals (#187)
When connecting to the Tab terminal, insert the receptacle of tab #187 straight toward the terminal. Applying excessive external force laterally may cause deformation of terminals and may damage the housings.
Correct Use
●Mounting
·Use M3 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.39 to 0.59 Nm {4 to 6 kgfcm}.
●Mounting Direction
·For a Switch with an actuator, mount the Switch in a direction where the actuator weight will not be applied to the Switch.Since the Switch is designed for a small load, its resetting force is small. Therefore, resetting failure may occur if unnecessary load is applied to the Switch.
●Using Micro Loads
·Using a model for ordinary loads to open or close the contact of a micro load circuit may result in faulty contact. Use models that operate in the following range. However, even when using micro load models within the operating range shown below, if inrush current occurs when the contact is opened or closed, it may increase contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary.
The minimum applicable load is the N-level reference value. This value indicates the malfunction reference level for the reliability level of 60% (λ 60).
(JIS C5003)
The equation, λ 60 = 0.5×106/operations indicates that the estimated malfunction rate is less than 1/ 2,000,000 operations with a reliability level of 60%.