Product Details Portlet
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
J Ultra Subminiature Basic Switch
Subminiature Models Capable of Large-capacity Loads
- Snap-action switch allows large-capacity switching (7A at 250 VAC) in spite of its small size.
- Particularly suitable as control switches for applications where there are restrictions on installation space and weight.
RoHS Compliant
Model | 2D/3D CAD | ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window. |
---|---|---|
J-7 | Download | Download |
J-7-V | Download | Download |
J-7-V2 | Download | Download |
J-7-V22 | Download | Download |
J-7-V3 | Download | Download |
J-7-V4 | Download | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Note: Externally mounted levers JAL and JAL2 are sold separately.Refer to Accessories (Sold Separately).
Contact Form
SPDT

Actuator | Model |
---|---|
Pin plunger
|
J-7 |
Short hinge lever
|
J-7-V |
Short hinge roller lever
|
J-7-V22 |
Hinge roller lever
|
J-7-V2 |
Hinge lever
|
J-7-V3 |
Long hinge lever
|
J-7-V4 |
Contact Form
SPDT
Ratings
Characteristics
Rated voltage
|
Resistive load
|
---|---|
125VAC 250VAC |
7A 7A |
Note: | The above rating values apply under the following test conditions. Ambient temperature: 20±2ºC Ambient humidity: 65±5% Operating frequency: 30 operations/min |
Characteristics
Permissible operating speed
|
0.05 mm to 1 m/s (pin plunger models) |
---|---|
Permissible operating frequency
|
Mechanical: 400 operations/min max. Electrical: 30 operations/min max. |
Insulation resistance
|
100 MΩ min. (at 500 VDC) |
Contact resistance
(initial value) |
15 mΩ max. |
Dielectric strength
|
600 VAC, 50/60 Hz for 1 min between terminals of the same polarity 1,500 VAC, 50/60 Hz for 1 min between each terminal and non-current-carrying metal part and between current-carrying metal part and ground. |
Vibration resistance
*1 |
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance
*1 |
Destruction: 1,000 m/s2 {approx. 100G} max. Malfunction: 200 m/s2 {approx. 20G} max. (pin plunger models) |
Durability |
Mechanical: 10,000,000 operations min.(60 operations/min) Electrical: 50,000 operations min. (30 operations/min) |
Degree of protection
|
IEC IP40 |
Degree of protection against electric shock
|
Class I |
Proof tracking index (PTI)
|
175 |
Ambient operating temperature
|
-10ºC to +80ºC (at ambient humidity of 60% max.) (with no icing or condensation) |
Ambient operating humidity
|
85% max. (for +5°C to +35°C) |
Weight
|
Approx. 1 g (pin plunger models) |
Note: | The data given above are initial values. | |
*1. | For the pin plunger models, the above values apply for use at the free position, operating position, and total travel position. For the lever models, they apply for the total travel position. Close or open circuit of the contact is shorter than 1 ms. | |
*2. | For testing conditions, consult your OMRON sales representative. |
Dimensions
(Unit: mm)
(Unit: mm)
|
Caution
●Soldering
·Terminal connection
When soldering, make sure that the temperature of the soldering iron tip is not higher than 280°C, and complete the soldering within 3 seconds. Leave it for 1 minute without applying any external force to the terminal after the soldering. Soldering at an excessively high temperature or soldering for more than 3 s may deteriorate the characteristics of the Switch.
Correct Use
●Mounting
·Use M2.3 mounting screw with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.2 to 0.29 N·m {2 to 3 kgf·cm}.