Product Details Portlet

G9TA AC Power Latching Relay

60 A High power latching relay

  • High power switching, Compact size
  • High magnetic latching force provides vibration resistance
  • Low contact resistance
  • PCB terminals type available
  • Conforms to UL 508 (Except PCB terminals type)
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G9TA-K1AP Download Download
G9TA-K1ATH Download Download
G9TA-K1ATW Download Download
G9TA-U1AP Download Download
G9TA-U1ATH Download Download
G9TA-U1ATW Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Classification Contact Form Terminal Shape Enclosure rating Model Rated coil voltage Minimum packing unit
Single coil SPST-NO M5 securing screw Flux protection G9TA-U1ATH 12 VDC 25 pcs/tray
Welding terminals G9TA-U1ATW
PCB terminals G9TA-U1AP
Double coils M5 securing screw G9TA-K1ATH 12 VDC
Welding terminals G9TA-K1ATW
PCB terminals G9TA-K1AP
Note. When ordering, add the rated coil voltage to the model number.Example: G9TA-U1ATH DC12 Rated coil voltage However, the notation of the coil voltage on the product case as well as on the packing will be marked as[][] VDC.
Coil
Single-winding Latching Type
Rated Voltage Item
(V)
Rated current (mA)
Coil resistance (Ω)
Must set voltage
Must reset voltage
Max. voltage
Power consumption
% of rated voltage
Set coil (W)
Reset coil (W)
DC 12 83 145 80% max. 80% max. 110% max. Approx. 1.0

Double-winding Latching Type
Rated Voltage Item
(V)
Rated current (mA)
Coil resistance (Ω)
Must set voltage
Must reset voltage
Max. voltage
Power consumption
Set coil
Reset coil
Set coil
Reset coil
% of rated voltage
Set coil (W)
Reset coil (W)
DC 12 217 217 55 55 80% max. 80% max. 110% max. Approx. 2.6 Approx. 2.6
Note 1. The rated current and coil resistance were measured at a coil temperature of 23°C with tolerances of ± 10%.
Note 2. The operating characteristics are measured at a coil temperature of 23°C.
Note 3. The maximum permissible voltage is the maximum value of the fluctuation range for the Relay coil operating power supply and was measured at an ambient temperature of 23°C.

Contacts
Item Model
Load
G9TA-U1A□ /G9TA-K1A□
Resistive load
Inductive load (PF=0.5)
Contact type SPST-NO
Contact material Ag Alloy
Rated load 60 A at 250 VAC
Rated carry current 60 A
Max. switching voltage 250 VAC
Max. switching current 60 A

Characteristics
Item
G9TA-U1A□
G9TA-K1A□
Contact resistance *1 2 mΩ max.
Set time *2 30 ms max. 20 ms max.
Reset time *2 30 ms max. 20 ms max.
Minimum pulse width 100 ms
Maximum pulse width 1,000 ms
Insulation resistance *3 1,000 MΩ min.
Dielectric strength Between coil and contacts 4,000 VAC, 50/60 Hz for 1 min
Between contacts of the same polarity 1,500 VAC, 50/60 Hz for 1 min
Impulse withstand voltage Between coil and contacts 6 kV
Vibration resistance Destruction 10 to 150 to 10 Hz, f < 60 Hz: Constant amplitude 0.075 mm, f > 60 Hz: Constant acceleration 9.8 m/s2
Malfunction 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance Destruction 1,000 m/s2
Malfunction 100 m/s2
Durability Mechanical 100,000 operations min. (at 7,200 operations/h)
Electrical *4 5,000 operations, resistive load and then
5,000 operations, inductive load (PF=0.5) (operation: ON for 10 sec, OFF for 20 sec) *5
Ambient operating temperature -40 to 85°C (with no icing or condensation)
Ambient operating humidity 5 to 85%
Weight Approx. 42 g
Note.   The values given above are initial values.
*1.   Measurement conditions: 24 VDC, 1 A, voltage drop method.
*2.   Measurement conditions: Rated operating voltage applied, not including contact bounce.
Ambient temperature: 23°C
*3.   Measurement conditions: The insulation resistance was measured with a 500 VDC megohm meter at the same locations as the dielectric strength was measured.
*4.   Contact your OMRON sales representative for Electrical Durability technical data.
*5.   The characteristic meets IEC62055-31 test requirement.

G9TA-U1ATH

G9TA-U1ATH

Terminal arrangement/Internal Connections
(TOP VIEW)

Terminal arrangement/Internal Connections

Check carefully the coil polarity of the Relay.

G9TA-U1ATW

G9TA-U1ATW

Terminal arrangement/Internal Connections
(TOP VIEW)

Terminal arrangement/Internal Connections
Check carefully the coil polarity of the Relay.

G9TA-U1AP

G9TA-U1AP

Terminal arrangement/Internal Connections
(TOP VIEW)

Terminal arrangement/Internal Connections
Check carefully the coil polarity of the Relay.

PCB Mounting Holes
(BOTTOM VIEW)

PCB Mounting Holes

G9TA-K1ATH

G9TA-K1ATH

Terminal arrangement/Internal Connections
(TOP VIEW)

Terminal arrangement/Internal Connections
Check carefully the coil polarity of the Relay.

G9TA-K1ATW

G9TA-K1ATW

Terminal arrangement/Internal Connections
(TOP VIEW)

Terminal arrangement/Internal Connections
Check carefully the coil polarity of the Relay.

G9TA-K1AP

G9TA-K1AP

Terminal arrangement/Internal Connections
(TOP VIEW)

Terminal arrangement/Internal Connections
Check carefully the coil polarity of the Relay.

PCB Mounting Holes
(BOTTOM VIEW)

PCB Mounting Holes

Note 1.   Relay is delivered as "reset" status unless specified otherwise. However, the status may change due to the shock from transportation or mounting operations.
Therefore, it is recommended the relay should be set to the expected status via a power supply before being used.
Note 2.   In order to maintain "set" or "reset" status, the energizing voltage to coil & the pulse width shouldn't lower then the rated value.
Note 3.   Do not energize both of set and reset coil simultaneously.
Note 4.   Energizing time longer than 1,000 ms should be avoided.

Correct Use

●Installation

·The relay contacts are polarized. Incorrect wiring may cause a failure to break the circuit. Wire the Relay with care.
·Install the Relays in locations that are as dry as possible and have as little dust, dirt, and harmful gas.
·Using the Relay under high temperature, high humidity, or harmful gas may deteriorate its performance characteristics due to condensation or corrosive materials, resulting in failure or burn damage to the Relay.

●Wiring

·Be sure to tighten all screws to the appropriate torque given below.
·Loose screws may result in burning due to abnormal heat generation during energization.
·M5 screws: 1.57 to 2.35 N·m
·Use a spring washer in order to prevent deformation and looseness.
·Allow suitable slack on leads when wiring, and do not apply excessive force to the terminals.

●Relay Service Life

·The electrical durability of these Relays is specified as the number of load switching operations under a resistive load and OMRON-specified standard testing conditions.
The coil drive circuit, ambient environment, switching frequency, or load conditions (e.g., inductive load or capacitor load) may reduce the service life and possibly lead to failure to break. Always confirm the service life in the actual equipment.