Product Details Portlet
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version
Note for sale of Automotive relays and using catalogue
- 1. Selling for car makers and companies related to Automotive
-
- Omron and car makers or companies related to automotive confirm relay specifications and actual using condition to use relays safely. Tests are included when necessary.
- Omron can not sell or guarantee our automotive relays when we have not finished making contracts with Product Specification.
- 2. Selling for NO car makers or companies NOT related to automotive, and individual customers
-
- Basically, Omron can not sell our automotive relays for NO car maker or companies NOT related to automotive.
- Omron basically can not support for individual customers.
- 3. Safety Precautions for All Automotive Relays
-
- When you consider using our automotive relays or see our catalogue,
please confirm our Safety Precautions for All Automotive Relays in advance.
- When you consider using our automotive relays or see our catalogue,
G8VA Automotive low profile micro 280 terminal layout relay
This world's smallest Plug-in relay. Versatile usage for several different kinds of applications inside the relay boxes.
- Miniaturized package (reduced footprint and
height) - L x W x H = 15.5 x 15.0 x 16.4 mm nominal
- 280-terminal type
- Full automated assembly
Discontinuation Date: Dec. 31, 2018
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Classification | Terminal form | Contact structure | Protective structure | Rated coil voltage | Type | |
---|---|---|---|---|---|---|
Voltage (V) | Resistance (Ω) | |||||
Micro 280 | Plug-in 280 terminal | SPST(1a) | Simple plastic seal | DC12 | 132 | G8VA-1A4T-R |
Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications.
■Ratings
●Operation coil
●Switching area
■Performance
Note: All values above are measured in early time under an ambient temperature of +20°C and humidity of 65% unless stated.
*1. The value stated is at maximum temperature in a guaranteed ambient temperature.
*2. It changes depend on how a rated voltage is operated, but bounce-time is not included.
*3. Measured at DC500V.
*4. Measured under 1mA of leak current, 50/60Hz for 1minute.
●Operation coil
Rated voltage (V) |
Coil resistance(Ω) |
Rated current (mA) |
Operating voltage (V) |
Release voltage (V) |
Service voltage range (V) |
Rated power consumption (mA) |
||
---|---|---|---|---|---|---|---|---|
Between terminals |
Internal coil | Surge suppressor resistance |
||||||
DC 12 | 132 | 150 | 1.1k 1/4W | 90.9 | 7.5 or less | 1.0 or more | DC10 to 16 | 1091 |
●Switching area
Item | Performance |
---|---|
Contact material | Silver alloy |
Rated voltage | DC12V |
Rated load | Resistance load, 15A |
Inrush current | 80A |
Continuous carry current*1 | 15A |
Min. Carry / Switching Current | DC12V 1A |
■Performance
Item | Value of Standard | ||
---|---|---|---|
Voltage drop between terminals | 200mV or less, 15A | ||
Operating time*2 | 10ms or less | ||
Release time*2 | 10ms or less | ||
Insulation resistance*3 |
Between coil and terminal | 10MΩor more | |
Between homopolar contacts | 10MΩor more | ||
Withstand voltage*4 |
Between coil and terminal | AC500V for 1minute | |
Between homopolar contacts | AC500V for 1minute | ||
Vibration tolerance |
Durability | 33Hz 44.1m/s2 | |
Malfunction | 33Hz 44.1m/s2 | ||
Shock resistance |
Durability | 1000m/s2 (Operating time:6ms) | |
Malfunction | 1000m/s2 (Operating time:6ms) | ||
Mechanical endurance | 1,000,000 times | ||
Electrical endurance | 100,000 times | ||
Ambient temperature | -30to +100°C | ||
Ambient humidity 35 to | 35 to 85%RH | ||
Weight | 10g |
*1. The value stated is at maximum temperature in a guaranteed ambient temperature.
*2. It changes depend on how a rated voltage is operated, but bounce-time is not included.
*3. Measured at DC500V.
*4. Measured under 1mA of leak current, 50/60Hz for 1minute.
Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications.
G8VA-1A4T-R
Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications.