Product Details Portlet
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version
Note for sale of Automotive relays and using catalogue
- 1. Selling for car makers and companies related to Automotive
-
- Omron and car makers or companies related to automotive confirm relay specifications and actual using condition to use relays safely. Tests are included when necessary.
- Omron can not sell or guarantee our automotive relays when we have not finished making contracts with Product Specification.
- 2. Selling for NO car makers or companies NOT related to automotive, and individual customers
-
- Basically, Omron can not sell our automotive relays for NO car maker or companies NOT related to automotive.
- Omron basically can not support for individual customers.
- 3. Safety Precautions for All Automotive Relays
-
- When you consider using our automotive relays or see our catalogue,
please confirm our Safety Precautions for All Automotive Relays in advance.
- When you consider using our automotive relays or see our catalogue,
G8V Automotive Micro 280 relay
Micro 280 terminal layout
- Both SPST and SPDT available
- Miniaturized package (reduced outer length and width)
- L x W x H = 22.5 x 15 x 25.5 mm nominal
- 280-terminal type
- Full automated assembly
Discontinuation Date: Dec. 31, 2018
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Classification | Terminal form | Contact structure | Protective structure | Rated coil | Type | |
---|---|---|---|---|---|---|
Voltage (V) | Resistance (Ω) | |||||
280 Micro | Plug-in 280 terminal | SPST(1a) | Unsealed (In a case) | DC12 | 85 | G8V-1A7T-R |
SPDT( 1c) | G8V-1C7T-R |
Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications.
■Ratings
●Operation coil
●Switching area
■Performance
Note: All values above are measured in early time under an ambient temperature of +20C and humidity of 65% unless stated
*1. The value stated is at maximum temperature in a guaranteed ambient temperature.
*2. Bounce time is not included.
*3. Measured at DC500V.
*4. Measured under 1mA of leak current, 50/60Hz for 1minute.
●Operation coil
Rated voltage (V) |
Coil resistance(Ω) |
Rated current (mA) |
Operating voltage (V) |
Release voltage (V) |
Service voltage range (V) |
Rated power consumption (mW) |
||
---|---|---|---|---|---|---|---|---|
Between terminals |
Internal coil | Surge suppressor resistance |
||||||
DC 12 | 85 | 97 | 1/2W 680 | 141 | 8.0以下 | 1.0 or more | DC10 to 16 | 1694 |
●Switching area
Item | Performance | |
---|---|---|
Contact material | Silver alloy | |
Rated voltage | DC12V | |
Rated load | N.O.side | Resistance load, 20A |
N.C.side | Resistance load, 10A | |
Inrush current | N.O.side | 60A |
N.C.side | 30A | |
Continuous carry current*1 |
N.O.side | 20A |
N.C.side | 10A | |
Min. Carry / Switching Current | DC12V 1A |
■Performance
Item | Standard value | ||
---|---|---|---|
Voltage drop between terminals |
N.O.side | 150mV or less, 10A | |
N.C.side | 175mV or less, 10A | ||
Operating time*2 | Max. 10ms at 14V (Normally 4ms) | ||
Release time*2 | Max. 10ms at 14V (Normally 1.8 ms) | ||
Insulation resistance*3 |
Between coil and terminal | 20MΩor more | |
Between homopolar contacts | 20MΩor more | ||
Withstand voltage*4 |
Between coil and terminal | AC500V, for 1minute | |
Between homopolar contacts | AC500V, for 1minute | ||
Vibration tolerance |
Durability | 33Hz 43.1m/s2 | |
Malfunction | 20 to 500Hz 43.1m/s2 | ||
Mechanical endurance | 1,000,000 times | ||
Electrical endurance | 100,000 times (load dependent) | ||
Ambient temperature | -40 to +125°C | ||
Ambient humidity | 35 to 95%RH | ||
Weight | Approx. 19.3g |
*1. The value stated is at maximum temperature in a guaranteed ambient temperature.
*2. Bounce time is not included.
*3. Measured at DC500V.
*4. Measured under 1mA of leak current, 50/60Hz for 1minute.
Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications.
G8V-1A7T-R
G8V-1C7T-R
G8V-1C7T-R
Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications.