Product Details Portlet
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version
Note for sale of Automotive relays and using catalogue
- 1. Selling for car makers and companies related to Automotive
-
- Omron and car makers or companies related to automotive confirm relay specifications and actual using condition to use relays safely. Tests are included when necessary.
- Omron can not sell or guarantee our automotive relays when we have not finished making contracts with Product Specification.
- 2. Selling for NO car makers or companies NOT related to automotive, and individual customers
-
- Basically, Omron can not sell our automotive relays for NO car maker or companies NOT related to automotive.
- Omron basically can not support for individual customers.
- 3. Safety Precautions for All Automotive Relays
-
- When you consider using our automotive relays or see our catalogue,
please confirm our Safety Precautions for All Automotive Relays in advance.
- When you consider using our automotive relays or see our catalogue,
G8FE Automotive PCB relay (Power)
Small but double terminal design achieved 15A current-carrying.(High heat resistance) (Surface mount type is available)
- Small size and high heat resistance enable its use in engine room.
- Can be used for module design (SJB) as a replacement for existing plug-in relay.
- Resistance between contact terminals is reduced by adopting the plug-in relay structure.
Discontinuation Date: Dec. 31, 2018
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Classification | Terminal form | Contact structure |
Protective structure | Rated coil | Type | Characteristics | |
---|---|---|---|---|---|---|---|
Voltage (V) | Resistance (Ω) |
||||||
Single | For PCB | SPST (1a) |
Simple plastic seal | DC12 | 180 | G8FE-1AP | Standard |
For surface mount | G8FE-1AF | ||||||
For PCB | 225 | G8FE-1AP-L | Low-heat generating |
||||
For surface mount | G8FE-1AF-L |
Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications.
■Ratings
●Operation coil
●Switching area
■Performance
Note: All values above are measured in early time under an ambient temperature of +20°C and humidity of 65% unless stated.
*1. The value stated is at maximum temperature in a guaranteed ambient temperature.
*2. This is an acceptable current-carrying value in abnormal, and this is not a value which guarantee a repeat current-carrying.
Please check under actual use condition before use.
*3. Measured with a voltage drop method at DC6V 1A.
*4. It changes depend on how the rated voltage is operated, but bounce-time is not included.
*5. Measured at DC500V.
*6. Measured under 1mA of leak current, 50/60Hz for 1minute.
*7. When it is used for reflow soldering, please use (mount) it within 24hours after opening a vacuum aluminum pack.
Room environment: 30°C or less and 60% humidity or less.
Store it in a desiccator under the following conditions after opening a vacuum aluminum pack.
Storage place : Indoor (in a desiccator)
Storage temperature : 15 to 35 °C
Storage humidity : less than 20% RH
Storage period : Within 6 months
●Operation coil
Rated voltage (V) |
Coil resistance (Ω) |
Rated current (mA) |
Operating voltage (V) |
Release voltage (V) |
Max. of applied voltage (15A conduct, 105°C) (V) |
Service voltage range (V) |
Rated power consumption (mW) |
---|---|---|---|---|---|---|---|
DC 12 | 180 | 66.7 | 6.0 or less | 1.0 or more | DC16, continuous | DC10 to 16 | 800 |
225 | 53.3 | 7.3 or less | 640 |
●Switching area
Item | Performance |
---|---|
Contact material | Silver alloy |
Rated voltage | DC12V |
Rated load | Resistance load 15A DC14V |
Inrush current | 80A |
Continuous carry current*1 |
15A |
Allowable carrying current |
20A at DC12V (30min)*2 (Reference) |
Min. Carry / Switching Current |
DC12V 1A (Reference) |
■Performance
Item | Standard value | ||
---|---|---|---|
Contact resistance*3 | 100mΩ or less | ||
Operating time*4 | 10ms or less | ||
Release time*4 | 10ms or less | ||
Insulation resistance*5 |
Between coil and terminal | 10MΩ or more | |
Between homopolar contacts | 10MΩ or more | ||
Withstand voltage*6 |
Between coil and terminal | AC500V for 1min. | |
Between homopolar contacts | AC500V for 1 min. | ||
Vibration tolerance |
Durability | 33Hz 45m/s2 | |
Malfunction (Detecting time:1ms) |
5 to 100Hz 44.1m/s2 | ||
Shock resistance |
Durability | 1000m/s2 (Operating time:6ms) |
|
Malfunction (Detecting time:1ms) |
100m/s2 (Operating time:11ms) |
||
Mechanical endurance (Switching frequency:18,000 times/h) |
1,000,000 times | ||
Electrical endurance (Rated load) | 100,000 times | ||
Ambient temperature | -40 to 105°C | ||
Ambient humidity | 35 to 85%RH | ||
Weight | 8.7g |
*1. The value stated is at maximum temperature in a guaranteed ambient temperature.
*2. This is an acceptable current-carrying value in abnormal, and this is not a value which guarantee a repeat current-carrying.
Please check under actual use condition before use.
*3. Measured with a voltage drop method at DC6V 1A.
*4. It changes depend on how the rated voltage is operated, but bounce-time is not included.
*5. Measured at DC500V.
*6. Measured under 1mA of leak current, 50/60Hz for 1minute.
*7. When it is used for reflow soldering, please use (mount) it within 24hours after opening a vacuum aluminum pack.
Room environment: 30°C or less and 60% humidity or less.
Store it in a desiccator under the following conditions after opening a vacuum aluminum pack.
Storage place : Indoor (in a desiccator)
Storage temperature : 15 to 35 °C
Storage humidity : less than 20% RH
Storage period : Within 6 months
Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications.
G8FE-1AP
G8FE-1AF
G8FE-1AF
Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications.