Product Details Portlet

G5Q-EL2 PCB Power Relay

A Miniature Power Relay with high performance

  • High inrush capacity performance (Inrush current 40 A).
    UL508 TV3 conformed.
  • IEC/EN 60335-1 conformed.
  • Coil insulation system: class F (UL1446)
  • Enable Smaller PCB Designs
    PCB Power Relays Type G5NB, Type G5Q
    Introduction of G5NB and G5Q

    Circuit designers face the constant challenge of shrinking PCB designs.
    Now, with OMRON G5NB and G5Q slim power relays, small PCB designs can be easier to create than ever.

RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G5Q-1A4-EL2-HA Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.

Ordering Information

scroll
Classification Contact form Enclosure rating Model Rated coil voltage Minimum
packing unit
-EL2 type
(For Inrush load)
SPST-NO (1a) Sealed G5Q-1A4-EL2-HA 5VDC 100 pcs/tray
12VDC
24VDC

Ratings

Coil

scroll
Rated voltage
(V)
Rated current
(mA)
Coil
resistance
(Ω)
Must-operate
voltage
(V)
Must-release
voltage
(V)
Max. voltage
(V)
Power
consumption
(mW)
% of rated voltage
5 VDC 80.0 63 75% max. 5% min. 190%
(at 23ºC)
Approx. 400
12 VDC 33.3 360
24 VDC 16.7 1440

Contacts

scroll
Item -EL2 type (For Inrush load)
SPST-NO (1a)
Sealed
Contact type Single
Contact material Ag-alloy (Cd free)
Rated load Capacitive load: Inrush 40 A (100 μs) / 1 A break at 250 VAC
Rated carry current 10 A
Max. switching voltage 277 VAC
Max. switching current 10 A AC

Characteristics

scroll
Item -EL2 type (For Inrush load)
Contact resistance∗1 100mΩ max.
Operate time 10ms max.
Release time 5ms max.
Insulation resistance∗2 1,000 mΩmin.
Dielectric strength Between coil and contacts 4,000 VAC, 50/60 Hz for 1 min
Between contacts of the same polarity 1,000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage between coil and contacts 8kV(1.2×50μs)
Vibration resistance Destruction 10 to 55 to 10 Hz, 0.75 mm single amplitude
(1.5 mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 0.75 mm single amplitude
(1.5 mm double amplitude)
Shock resistance Destruction 1,000m/s2
Malfunction 100m/s2
Durability Mechanical 10,000,000 operations (18,000 operations per hour)
Electrical Capacitive load
100,000 operations at 23°C
(operation: ON for 1 sec. OFF for 3 sec.)
Failure rate (P level) (reference∗3) 10 mA at 5 VDC
Ambient operating temperature -40ºC to +85ºC (with no icing or condensation)
Ambient operating humidity 5% to 85%
Weight Approx. 6.5 g

Dimensions

(Unit: mm)

G5Q-1A4-EL3-HA

  • Dimensions: G5Q-1A-EL-HA-VH, G5Q-1A4-EL2-HA, G5Q-1A4-EL3-HA

    ∗ Average value

  • PCB Mounting Holes (BOTTOM VIEW)

    Tolerance: ±0.1 mm

    PCB Mounting Holes
    Terminal Arrangement / Internal Connections
    (BOTTOM VIEW)
    Terminal Arrangement / Internal Connections

    (No coil polarity)

Precautions

Please refer to “PCB Relays Common Precautions” for correct use.