G5CA PCB Power Relay
Flat Relays that Switch
10A/15A Loads Power
- Ideal for switching power in household appliances or for outputs from industrial devices.
- Subminiature dimensions: 16 × 22 × 11 mm (L × W × H).
- High-sensitivity models available with low power consumption (150 mW).
- Standard model conforms to UL/CSA standards.
- Sealed models are available
- Quick-connect terminal models are also available (#187 load contact terminals).
- IEC/EN 60335-1 conformed. (-HA Model)
- Downloadable data
- CAD
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G5CA | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] Membership Only |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
G5CA-1A | Login/Register | Login/Register | RoHS Certificate | In production | |
G5CA-1A-E | Login/Register | Login/Register | RoHS Certificate | In production | |
G5CA-1A-H | Login/Register | Login/Register | RoHS Certificate | In production | |
G5CA-1A-TP-E | Login/Register | Login/Register | RoHS Certificate | In production | |
G5CA-1A4 | Login/Register | Login/Register | RoHS Certificate | In production | |
G5CA-1A4-H | Login/Register | Login/Register | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.