Product Details Portlet

G3VM-WL/G3VM-WFL MOS FET Relays

Current-limiting Models with 350-V Load Voltage. Including Models with 2 Outputs.

  • Current limit 150 to 300 mA.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G3VM-WFL Download Download
G3VM-WL Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Model Current limit Minimum package quantity
Number per tube Number per tape and reel
DIP8 2a
(DPST-NO)
PCB terminals 350 V G3VM-WL Available 50 ---
Surface-mounting terminals G3VM-WFL
G3VM-WFL(TR) --- 1,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA  
Repetitive peak LED forward current IFP 1 A 100µs pulses,
100 pps
LED forward current reduction rate Δ IF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 6 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 350 V  
Continuous load current (AC peak/DC) IO 120 mA  
ON current reduction rate Δ ION/ºC -1.2 mA/ºC Ta ≥ 25ºC
Connection temperature TJ 125 ºC  
Dielectric strength between
I /O (See note 1.)
VI-O 2,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 6V
Capacitance between terminals CT --- 30 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 1 3 mA IO=120mA
Output Maximum resistance with output ON RON --- 22 35 Ω IF = 5mA
IO=120mA
Current leakage when the relay is open ILEAK --- --- 1.0 μA VOFF=350V
Capacitance between terminals COFF --- 40 --- pF V = 0,
f = 1MHz
Limit current ILIM 150 --- 300 mA IF = 5mA
VDD=5V,
t=5ms
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance RI-O 1,000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- --- 1.0 ms IF=5 mA,
RL=200Ω
VDD=20V(See note 2.)
Turn-OFF time tOFF --- --- 1.0 ms
Note: 2.Turn-ON and Turn-OFF Times

G3VM-81HR:1
PCB Terminals
G3VM-WL:Dimensions1
Note: The actual product is marked differently from the image shown here.

PCB Dimensions
(Bottom View)
G3VM-WL:Dimensions2

Surface-mounting Terminals
G3VM-WFL:Dimensions1
Note: The actual product is marked differently from the image shown here.


Terminal Arrangement / Internal Connections
G3VM-WFL:Dimensions2
Note: The actual product is marked differently from the image shown here/

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-WFL:Dimensions3