Product Details Portlet
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version
G3VM-61G1 MOS FET Relays
MOS FET Relay Designed for Switching Minute Signals and Analog Signals
- Upgraded G3VM-S1 Series.
- Continuous load current of 400 mA.
Discontinuation Date: Sep. 30, 2018
RoHS Compliant
Model | 2D/3D CAD | |
---|---|---|
G3VM-61G1 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* | Continuous load current (peak value) * | Model | Minimum package quantity | |
---|---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | ||||||
SOP4 | 1a (SPST-NO) | Surface-mounting terminals | 60 V | 400 mA | G3VM-61G1 | 100 pcs. | --- |
G3VM-61G1(TR) | --- | 2500 pcs. |
* | The AC peak and DC value are given for the load voltage and continuous load current. |
Note: | To order tape packaging for Relays with surface-mounting terminals, add "(TR)" or "(TR05)" to the end of the model number. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 50 | mA | |
LED forward current reduction rate | Δ IF/ºC | -0.5 | mA/ºC | Ta ≥ 25ºC | |
LED reverse voltage | VR | 5 | V | ||
Connection temperature | TJ | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 60 | V | |
Continuous load current (AC peak/DC) | IO | 400 | mA | ||
ON current reduction rate | Δ IO/ºC | -4.0 | mA/ºC | Ta ≥ 25ºC | |
Connection temperature | TJ | 125 | ºC | ||
Dielectric strength between I/O * | VI-O | 1,500 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | −40 to +85 | ºC | With no icing or condensation | |
Ambient storage temperature | Tstg | −55 to +125 | ºC | With no icing or condensation | |
Soldering temperature | --- | 260 | ºC | 10 s |
* | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.0 | 1.15 | 1.3 | V | IF=10 mA |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | |
Capacitance between terminals | CT | --- | 30 | --- | pF | V=0, f=1MHz | |
Trigger LED forward current | IFT (IFC) *2 | --- | 1.6 | 3 | mA | IO=400mA | |
Trigger LED forward current | IFC (IFT) *2 | 0.1 | --- | --- | mA | IOFF=100µA | |
Output | Maximum resistance with output ON | RON | --- | 1 | 2 | Ω | IF = 5mA IO=400mA |
Current leakage when the relay is open | ILEAK | --- | --- | 1.0 | µA | VOFF=60V | |
Capacitance between terminals | COFF | --- | 130 | --- | pF | V = 0, f = 1 MHz | |
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V | |
Insulation resistance between I/O terminals | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500VDC, RoH ≤ 60% | |
Turn-ON time | tON | --- | 0.8 | 2.0 | ms | IF=5 mA, RL=200Ω VDD=20V (See note 2.) | |
Turn-OFF time | tOFF | --- | 0.1 | 0.5 | ms |
*1.Turn-ON and Turn-OFF Times |
*2.These values are for Relays with NC contacts |
|
Surface-mounting Terminals (Weight: 0.1 g) | |||||
| |||||
Actual Mounting Pad Dimensions (Recommended Value, Top View) | |||||
|
Note: 1. The actual product is marked differently from the image shown here. |
Note: 2. "G3VM" does not appear in the model number on the Relay. |
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold. |