Product Details Portlet

G3VM-61BR2/G3VM-61ER2 MOS FET Relays

MOS FET Relays in DIP 6-pin
packages that achieve the low ON
resistance and high switching capacity
of a mechanical relay

  • Continuous load current of 4 A (8 A) max. *

* Values in parentheses are for connection C.

RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G3VM-61BR2 Download Download
G3VM-61ER2 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package Contact form Load voltage
(peak value) *
Continuous load current
(peak value) *
Stick packaging Tape packaging
Model Minimum
package
quantity
Model Minimum package quantity
Connection
A, B
Connection
C
PCB Terminals Surface-mounting
Terminals
Surface-mounting
Terminals
DIP6 1a
(SPST-NO)
60 V 4 A 8 A G3VM-61BR2 G3VM-61ER2 50 pcs. G3VM-61ER2(TR05) 500 pcs.
* The AC peak and DC value are given for the load voltage and continuous load current.
Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR)" to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA  
Repetitive peak LED forward current IFP 1 A 100 μs pulses, 100 pps
LED forward current reduction rate Δ IF/ºC −0.3 mA/°C Ta ≥ 25°C
LED reverse voltage VR 6 V  
Connection temperature Tj 125 °C  
Output Load voltage (AC peak/DC) VOFF 60 V  
Continuous load
current
Connection A IO 4 A Connection A: AC peak/DC
Connection B and C: DC
Connection B 4
Connection C 8
ON current reduction rate Connection A Δ IO/ºC −40 mA/°C Ta ≥ 25°C
Connection B −40
Connection C −80
Pulse ON current Iop 12 A t = 100 ms, Duty = 1/10
Connection temperature Tj 125 °C  
Dielectric strength between I/O * VI-O 2,500 Vrms AC for 1 min
Ambient Operating temperature Ta −40 to +110 °C With no icing or condensation
Ambient Storage temperature Tstg −55 to +125 °C
Soldering temperature --- 260 °C 10 s
* The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Connection Diagram
Connection A
Connection B
Connection C

Note: Only connection A can be used for the G3VM-61BR/ER.


Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.5 1.64 1.8 V IF = 10 mA
Reverse current IR --- --- 10 μA VR = 5 V
Capacitance between terminals CT --- 70 --- pF V = 0, f = 1 MHz
Trigger LED forward current IFT --- 0.3 3 mA IO = 1 A
Release LED forward current IFC 0.01 --- --- mA IOFF = 10 μA
Output Maximum resistance
with output ON
Connection A RON --- 35 60 IF = 5 mA,
IO = 3 A, t < 1s
Connection B --- 18 --- IF = 5 mA,
IO = 4 A, t < 1s
Connection C --- 9 --- IF = 5 mA,
IO = 8 A, t < 1s
Current leakage when the relay is open ILEAK --- 0.01 1 μA VOFF = 60 V
Capacitance between terminals COFF --- 640 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f= 1 MHz, VS = 0 V
Insulation resistance between I/O terminals RI-O 1000 108 --- VI-O = 500 VDC,
ROH ≤ 60%
Turn-ON time tON --- 1.2 5 ms IF = 5 mA, RL = 200 Ω,
VDD = 20 V *
Turn-OFF time tOFF --- 0.1 0.5
* Turn-ON and Turn-OFF Times
G3VM-101BR/ER:Ratings/Characteristics2
PCB Terminals
Weight: 0.4 g
G3VM-101BR/ER:Dimensions1
Note: The actual product is marked differently from the image shown here.
Surface-mounting Terminals
Weight: 0.4 g
G3VM-101BR/ER:Dimensions4
 
PCB Dimensions
(Bottom View)
G3VM-101BR/ER:Dimensions2
 
Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-101BR/ER:Dimensions5
 
Terminal Arrangement/Internal Connections
G3VM-101BR/ER:Dimensions3
Note: The actual product is marked differently from the image shown here.