Product Details Portlet

G3VM-61AR1/G3VM-61DR1 MOS FET Relays

MOS FET Relays in DIP 4-pin packages that achieve the low ON resistance and high switching capacity of a mechanical relay

  • Load voltage: 60 V.
  • Continuous load current of 3 A max.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G3VM-61AR1 Download Download
G3VM-61DR1 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package Contact form Load voltage
(peak value) *
Continuous load current
(peak value) *
Stick packaging Tape packaging
Model Minimum
package
quantity
Model Minimum package quantity
PCB Terminals Surface-mounting
Terminals
Surface-mounting
Terminals
DIP4 1a
(SPST-NO)
60 V 3 A G3VM-61AR1 G3VM-61DR1 100 pcs. G3VM-61DR1(TR05) 500 pcs.
* The AC peak and DC value are given for the load voltage and continuous load current.
Note: To order tape packaging for Relays with surface-mounting terminals, add “(TR)” or “(TR05)” to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA  
Repetitive peak LED forward current IFP 1 A 100 μs pulses, 100 pps
LED forward current reduction rate Δ IF/ºC −0.3 mA/°C Ta ≥ 25°C
LED reverse voltage VR 6 V  
Connection temperature TJ 125 °C  
Output Load voltage (AC peak/DC) VOFF 60 V  
Continuous load current (AC peak/DC) IO 3 A  
ON current reduction rate Δ IO/ºC -30 mA/°C Ta ≥ 25°C
Pulse ON current IOP 9 A t = 100 ms, Duty = 1/10
Connection temperature TJ 125 °C  
Dielectric strength between I/O* VI-O 2,500 Vrms AC for 1 min
Ambient Operating temperature Ta -40 to +110 °C With no icing or condensation
Ambient Storage temperature Tstg −55 to +125 °C
Soldering temperature --- 260 °C 10 s
* The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.5 1.64 1.8 V IF = 10 mA
Reverse current IR --- --- 10 μA VR = 5 V
Capacitance between terminals CT --- 70 --- pF V = 0, f = 1 MHz
Trigger LED forward current IFT(IFC) --- 0.3 3 mA IO = 1 A
Release LED forward current IFC(IFT) 0.1 0.2 --- mA IOFF= 10 μA
Output Maximum resistance with output ON RON --- 45 100 IF = 5 mA, t < 1s, IO = 3 A,
Current leakage when the relay is open ILEAK --- 0.005 1 μA VOFF = Load voltage ratings
Capacitance between terminals COFF --- 250 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f = 1 MHz, VS = 0 V
Insulation resistance between I/O terminals RI-O 1000 108 --- VI-O = 500 VDC,
ROH ≤ 60%
Turn-ON time tON --- 0.45 2 ms IF = 5 mA, RL = 200 Ω,
VDD = 20 V *
Turn-OFF time tOFF --- 0.2 1
* Turn-ON and Turn-OFF Times
G3VM-61AR1/DR1:Ratings/Characteristics1

Dimensions (Unit: mm)

PCB Terminals
Weight: 0.25 g
G3VM-61AR1/DR1:Dimensions1
Note: The actual product is marked differently from the image shown here.
 
Surface-mounting Terminals
Weight: 0.25 g
G3VM-61AR1/DR1:Dimensions4
Note: The actual product is marked differently from the image shown here.
 
PCB Dimensions
(Bottom View)
G3VM-61AR1/DR1:Dimensions2
 
Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-61AR1/DR1:Dimensions5
 
Appearance / Terminal Arrangement / Internal Connections
(Top View)
G3VM-61AR1/DR1:Dimensions3
 
Note: 1. The actual product is marked differently from the image shown here.
Note: 2. “G3VM” does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.