Product Details Portlet
G3VM-601BY/G3VM-601EY MOS FET Relays
Analog-switching MOS FET Relay with a Dielectric Strength of 5 kVAC between I/O Using Optical Isolation
- Switches minute analog signals.
- Switching AC and DC.
- Peak load voltage of 600 V.
- Dielectric strength of 5 kVAC between I/O.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* | Model | Minimum package quantity | |
---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | |||||
DIP6 | 1a (SPST-NO) |
PCB terminals | 600 V | G3VM-601BY | 50 | --- |
Surface-mounting terminals | G3VM-601EY | |||||
G3VM-601EY(TR) | --- | 1,500 |
* The AC peak and DC value are given for the load voltage. |
Absolute Maximum Ratings (Ta = 25ºC)
Connection Diagram
Electrical Characteristics (Ta = 25ºC)

Item | Symbol | Rating | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|
Input | LED forward current | IF | 50 | mA | ||
Repetitive peak LED forward current | IFP | 1 | A | 100µs pulses, 100 pps |
||
LED forward current reduction rate |
Δ IF/ºC | -0.5 | mA/ºC | Ta ≥ 25ºC | ||
LED reverse voltage | VR | 5 | V | |||
Connection temperature | TJ | 125 | ºC | |||
Output | Load voltage (AC peak/DC) | VOFF | 600 | V | ||
Continuous load current | Connection A | IO | 100 | mA | Connection A: AC peak/DC Connection B and C: DC |
|
Connection B | 100 | |||||
Connection C | 200 | |||||
ON current reduction rate | Connection A | Δ ION/ºC | -1.0 | mA/ºC | Ta ≥ 25ºC | |
Connection B | -1.0 | |||||
Connection C | -2.0 | |||||
Connection temperature | TJ | 125 | ºC | |||
Dielectric strength between I/O (See note 1.) | VI-O | 5,000 | Vrms | AC for 1 min | ||
Ambient operating temperature | Ta | -40 to + 85 | ºC | With no icing or condensation | ||
Ambient storage temperature | Tstg | -55 to + 125 | ºC | With no icing or condensation | ||
Soldering temperature | --- | 260 | ºC | 10 s |
Note: | 1. | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Connection Diagram
Connection A | |
---|---|
Connection B | |
Connection C | |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.0 | 1.15 | 1.3 | V | IF=10 mA | |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | ||
Capacitance between terminals | CT | --- | 30 | --- | pF | V=0, f=1MHz |
||
Trigger LED forward current | IFT | --- | 1.6 | 5 | mA | IO=100mA | ||
Output | Maximum resistance with output ON | Connection A | RON | --- | 25 | 35 | Ω | IF = 10mA IO=100mA , t <1S |
--- | 30 | 45 | Ω | IF = 10mA IO=100mA |
||||
Connection B | --- | 23 | 35 | Ω | IF = 10mA IO=100mA |
|||
Connection C | --- | 12 | 18 | Ω | IF = 10mA IO=200mA |
|||
Current leakage when the relay is open | ILEAK | --- | --- | 1.0 | µA | VOFF=600V | ||
Capacitance between terminals | COFF | --- | 120 | --- | pF | V=0, f=1MHz |
||
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1MHz, Vs = 0V |
||
Insulation resistance between I/O terminals | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500 VDC, RoH ≤ 60% |
||
Turn-ON time | tON | --- | 0.2 | 1.5 | ms | IF=5 mA, RL=200Ω VDD=20V(See note 2.) |
||
Turn-OFF time | tOFF | --- | 0.2 | 1.0 | ms |
Note: | 2.Turn-ON and Turn-OFF Times |
PCB Terminals
Surface-mounting Terminals
Actual Mounting Pad Dimensions
(Recommended Value, Top View)

Note: | The actual product is marked differently from the image shown here. |
PCB Dimensions (Bottom View) |
Surface-mounting Terminals
Note: | The actual product is marked differently from the image shown here. |
Terminal Arrangement / Internal Connections |
Note: | The actual product is marked differently from the image shown here. |
Actual Mounting Pad Dimensions
(Recommended Value, Top View)