Product Details Portlet

G3VM-41AY1/G3VM-41DY1 MOS FET Relays

Dielectric Strength of 5,000VAC between I/O Using Optical Isolation

  • Trigger LED forward current 3mA (max.)
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G3VM-41AY1 Download Download
G3VM-41DY1 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Load voltage (peak value) * Continuous load current (peak value) * Packing/Tube Packing/Tape & reel
Model Minimum package quantity Model Minimum package quantity
PCB terminals Surface-mounting Terminals Surface-mounting Terminals
DIP4 1a 40V 2000mA G3VM-41AY1 G3VM-41DY1 100 pcs. G3VM-41DY1(TR05) 500 pcs.
* The AC peak and DC value are given for the load voltage and continuous load current.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA
Repetitive peak LED forward current IFP 1 A 100µs pulses,
100 pps
LED forward current reduction rate △IF/℃ -0.3 mA/℃ Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature TJ 125
Output Load voltage (AC peak/DC) VOFF 40 V
Continuous load current (AC peak/DC) IO 2000 mA
ON current reduction rate △IO/℃ -20 mA/℃ Ta ≥ 25ºC
Pulse ON current IOP 6 A t = 100 ms, Duty = 1/10
Connection temperature TJ 125
Dielectric strength between I/O (See note 1.) VI-O 5000 Vrms AC for 1 min
Ambient operating temperature Ta −40〜+85 With no icing or condensation
Ambient storage temperature Tstg −55〜+125 With no icing or condensation
Soldering temperature 260 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.1 1.27 1.4 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacity between terminals CT --- 50 --- pF V=0, f=1MHz
Trigger LED forward current IFT 0.5 --- 3.0 mA IO=1A
Release LED forward current IFC 0.1 --- --- mA IOFF=10μA
Output Maximum resistance with output ON RON --- 0.09 (0.06) 0.15 (0.10) Ω IF=5mA,
IO=2000mA
(value at t<1s)
Current leakage when the relay is open ILEAK --- --- 1.0 µA VOFF=40V
Capacity between terminals COFF --- 300 --- pF V=0, f=1 MHz
Capacity between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance RI-O 1,000 108 --- VI-O=500VDC,
RoH ≤ 60%
Turn-ON time tON ---

2.8

5 ms IF=10 mA,
R>L=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- 0.3 1 ms
Note: 2. Turn-ON and Turn-OFF Times
G3VM_41AY1/DY1:Ratings/Characteristics1
(Unit:mm)
PCB Terminals
Weight: 0.25 g
形G3VM-41AY1/DY1:Dimensions1
Surface-mounting Terminals
Weight: 0.25 g
形G3VM-41AY1/DY1:Dimensions4
 
Note: The actual product is marked differently from the image shown here.
 
PCB Dimensions
(BOTTOM VIEW)
形G3VM-41AY1/DY1:Dimensions2
Actual Mounting Pad Dimensions
(Recommended Value, TOP VIEW)
形G3VM-41AY1/DY1:Dimensions5


Terminal Arrangement/Internal Connections
G3VM-41AY/DY:Dimensions3
 
Note:The actual product is marked differently from the image shown here.
* The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.