Product Details Portlet
G3VM-41AY/G3VM-41DY MOS FET Relays
Dielectric Strength of 5,000VAC between I/O Using Optical Isolation
- Trigger LED forward current 2mA (max.)
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Korean
Datasheet
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage(peak value)* | Model | Minimum package quantity | |
---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | |||||
DIP4 | 1a (SPST-NO) |
PCB terminals | 40 V | G3VM-41AY | 100 | --- |
Surface-mounting terminals | G3VM-41DY | |||||
G3VM-41DY(TR) | --- | 1,500 |
* The AC peak and DC value are given for the load voltage. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | |
Repetitive peak LED forward current | IFP | 1 | A | 100µs pulses, 100 pps |
|
LED forward current reduction rate | △IF/℃ | -0.3 | mA/℃ | Ta ≥ 25ºC | |
LED reverse voltage | VR | 5 | V | ||
Connection temperature | TJ | 125 | ℃ | ||
Output | Load voltage (AC peak/DC) | VOFF | 40 | V | |
Continuous load current (AC peak/DC) | IO | 2000 | mA | ||
ON current reduction rate | △IO/℃ | -20 | mA/℃ | Ta ≥ 25ºC | |
Pulse ON current | IOP | 6 | A | t = 100 ms, Duty = 1/10 | |
Connection temperature | TJ | 125 | ℃ | ||
Dielectric strength between I/O (See note 1.) | VI-O | 5000 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | −40〜+85 | ℃ | With no icing or condensation | |
Ambient storage temperature | Tstg | −55〜+125 | ℃ | With no icing or condensation | |
Soldering temperature (10 s) | — | 260 | ℃ | 10 s |
Note: 1. | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.45 | 1.63 | 1.75 | V | IF=10 mA |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | |
Capacitance between terminals | CT | --- | 40 | --- | pF | V=0, f=1MHz | |
Trigger LED forward current | IFT | --- | 0.3 | 2 | mA | IO=500mA | |
Turn-OFF LED forward current | IFC | 0.1 | --- | --- | mA | IOFF = 10 μA | |
Output | Maximum resistance with output ON | RON | --- | 0.06 | 0.10 | Ω | IF = 5 mA, IO = 2A, t<1s |
--- | 0.09 | 0.15 | IF = 5 mA, IO = 2A |
||||
Current leakage when the relay is open | ILEAK | --- | --- | 1.0 | µA | VOFF=40V | |
Capacitance between terminals | COFF | --- | 300 | --- | pF | V=0, f=1 MHz | |
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V |
|
Insulation resistance | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500VDC, RoH ≤ 60% |
|
Turn-ON time | tON | --- | 2 | 5 | ms | IF=5 mA, RL=200Ω VDD=20V (See note 2.) |
|
Turn-OFF time | tOFF | --- | 0.3 | 1 | ms |
Note: 2. | Turn-ON and Turn-OFF Times |
|