Product Details Portlet

G3VM-401CR/G3VM-401FR MOS FET Relays

The highest class load current of MOS FET Relays realized with DIP8 package

  • Contact form: 1a (SPST-NO)
  • Load voltage: 400 V
  • Continuous load current of 0.4 A (0.8 A) max. *
    * Values in parentheses are for connection C.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G3VM-401CR Download Download
G3VM-401FR Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Continuous load current
(peak value) *
Model Minimum package quantity
Number per tube Number per tape and reel
DIP8 1a
(SPST-NO)
PCB terminals 400 V 0.4 A G3VM-401CR 50 ---
Surface-mounting terminals G3VM-401FR
G3VM-401FR(TR05) --- 500
* The AC peak and DC value are given for the load voltage and continuous load current.
Note: To order tape packaging for Relays with surface-mounting terminals, add “(TR05)” to the end of the model number.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA  
Repetitive peak LED forward current IFP 1 A 100µs pulses, 100 pps
LED forward current reduction rate ΔIF/ºC -0.3 mA/ºC Ta≥25ºC
LED reverse voltage VR 5 V  
Connection temperature Tj 125 ºC  
Output Load voltage (AC peak/DC) VOFF 400 V  
Continuous load current Connection A IO 0.4 A Connection A:
AC peak/DC
Connection B and C: DC
Connection B 0.4
Connection C 0.8
ON current reduction rate Connection A ΔION/ºC -4 mA/ºC Ta≥25ºC
Connection B -4
Connection C -8
Pulse ON current lop 1.2 A t=100 ms, Duty=1/10
Connection temperature Tj 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 2,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to +125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement conditions
Input LED forward voltage VF 1.5 1.64 1.8 V IF=10mA
Reverse current IR --- --- 10 µA VR=5V
Capacitance between terminals CT --- 70 --- pF V=0, f=1MHz
Trigger LED forward current IFT --- 0.2 1 mA Io=0.4A
Release LED forward current IFC 0.01 0.19 --- mA IOFF=10µA
Output Maximum resistance with output ON Connection A RON --- 3 5 Ω IO=0.4A, IF=2 mA, t < 1 s
Connection B --- --- 2.5 IO=0.4A, IF=2 mA, t < 1 s
Connection C --- --- 1.3 IO=0.8A, IF=2 mA, t < 1 s
Current leakage when the relay is open ILEAK --- 0.001 1 µA VOFF=400V
Capacitance between terminals COFF --- 410 --- pF V=0,f=1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1MHz, Vs=0V
Insulation resistance between I/O
terminals
RI-O 1,000 108 --- VI-O=500VDC, RoH≤60%
Turn-ON time tON --- 0.22 1 ms IF=5mA, RL=200Ω,
V DD=20V(See note 2.)
Turn-OFF time tOFF --- 0.08 1 ms
Note: 2. Turn-ON and Turn-OFF Times

 
G3VM-401CR
Weight: 0.54 g

G3VM-62C1:Dimensions1
Note: The actual product is marked differently from the image shown here.
 

G3VM-401FR
Weight: 0.54 g

G3VM-62F1:Dimensions1
 
PCB Dimensions (Bottom View)
G3VM-62C1:Dimensions2
 
Actual Mounting Pad Dimensions (Recommended Value, Top View)
G3VM-62F1:Dimensions2
 
Terminal Arrangement/Internal Connections (Top View)
形G3VM-62C1:外形3
Appearance (DIP)
形G3VM-62C1:外形3
Note: 1. The actual product is marked differently from the image shown here.
Note: 2. "G3VM" does not appear in the model number on the Relay.
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.