Product Details Portlet

G3VM-401BY/G3VM-401EY MOS FET Relays

Analog-switching MOS FET Relays with Dielectric Strength of 5 kVAC between I/O Using Optical Isolation.

  • Switches minute analog signals.
  • Leakage current of 1 μA max. when output relay is open.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G3VM-401BY Download Download
G3VM-401EY Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage
(peak value)*
Model Minimum package quantity
Number per tube Number per tape and reel
DIP6 1a
(SPST-NO)
PCB terminals 400 V G3VM-401BY 50 ---
Surface-mounting terminals G3VM-401EY
G3VM-401EY
(TR)
--- 1,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA  
Repetitive peak LED forward current IFP 1 A 100µs pulses,
100 pps
LED forward current reduction rate Δ IF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V  
Connection temperature Tj 125 ºC  
Output Load voltage (AC peak/DC) VOFF 400 V  
Continuous load
current
Connection A IO 120 mA Connection A: AC peak/DC
Connection B and C: DC
Connection B 120
Connection C 240
ON current reduction
rate
Connection A Δ ION/ºC -1.2 mA/ºC Ta ≥ 25ºC
Connection B -1.2
Connection C −2.4
Connection temperature Tj 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 5,000 Vrms AC for 1 min
Ambient operating temperature Ta -40 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Connection Diagram
Connection A
Connection B
Connection C

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5 V
Capacitance between terminals CT --- 30 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- --- 3 mA IO=120 mA
Output Maximum resistance
with output ON
Connection A RON --- 17 35 Ω IF =5 mA
IO=120 mA
Connection B --- 11 20 Ω IF = 5 mA
IO=120 mA
Connection C --- 6 10 Ω IF = 5 mA,
IO = 240 mA
Current leakage when the relay is open ILEAK --- --- 1.0 µA VOFF=400 V
Capacitance between terminals COFF --- 40 --- pF VOFF=400 V
Capacitance between I/O terminals CI-O --- 0.8 --- pF V = 0,
f = 1MHz
Insulation resistance RI-O 1,000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.3 1.0 ms IF=5 mA,
RL=200 Ω
VDD=20 V(See note 2.)
Turn-OFF time tOFF --- 0.1 1.0 ms
Note: 2.Turn-ON and Turn-OFF Times

G3VM-401BY/EY:2
PCB Terminals
G3VM-BY/EY:Dimensions1
Weight: 0.4 g
Note: The actual product is marked differently from the image shown here.

PCB Dimensions
(Bottom View)

G3VM-401BY/EY:Dimensions2

Surface-mounting Terminals
G3VM-401BY/EY:Dimensions1
Weight: 0.4 g
Note: The actual product is marked differently from the image shown here.

Terminal Arrangement / Internal Connections
G3VM-401BY/EY:Dimensions3
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions
(Recommended Value, Top View)

G3VM-401BY/EY:Dimensions2