G3VM-□C□/□F□/□CR/□FR MOS FET Relays DIP 8-pin, Multi-contact-pair Type
MOS FET Relays in DIP 8-pin
packages with multiple contact pairs
for a wide range of circuits
- Contact form: 2a (DPST-NO), 2b (DPST-NC), 1a1b (SPST-NO/SPST-NC)
- Load voltage: 60 V, 350 V, or 400 V
G3VM-352C: Last order Date: Dec,2023. Recommended replacement: G3VM-351AY1
G3VM-352F: Last order Date: Dec,2023. Recommended replacement: G3VM-351DY1
G3VM-352F(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-351DY1(TR05)(Use 2pcs each)
G3VM-402C: Last order Date: Dec,2023. Recommended replacement: G3VM-401AY1
G3VM-402F: Last order Date: Dec,2023. Recommended replacement: G3VM-401DY1
G3VM-402F(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-401DY1(TR05)(Use 2pcs each)
G3VM-62C1: Last order Date: Dec,2023. Recommended replacement: G3VM-61AY1
G3VM-62F1: Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1
G3VM-62F1(TR): Last order Date: Dec,2023. Recommended replacement: G3VM-61DY1(TR05)(Use 2pcs each)
Click here for information on discontinued models (including accessories)
- Downloadable data
- CAD
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G3VM-□C□/□F□/□CR/□FR | |
Precautions | Common Precautions for All MOS FET Relays | |
Selection Guide | G3VM MOS FET RELAYS SELECTION GUIDE | |
Technical information | The SOLUTIONS [MOS FET Relay] Membership Only |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.