Product Details Portlet

G3VM-351AY/G3VM-351DY MOS FET Relays

Dielectric Strength of 5,000VAC between I/O Using Optical Isolation

  • Trigger LED forward current 2mA (max.)

Last order Date:Mar.31,2022

RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G3VM-351AY Download Download
G3VM-351DY Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
DIP4 1a
(SPST-NO)
PCB terminals 350 V G3VM-351AY 100 ---
Surface-mounting
terminals
G3VM-351DY
G3VM-351DY(TR) --- 1,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA  
Repetitive peak LED forward current IFP 1 A 100 µs pulses, 100 pps
LED forward current reduction rate Δ IF/ºC -0.3 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V  
Connection temperature Tj 125 ºC  
Output Load voltage (AC peak/DC) VOFF 350 V  
Continuous load current (AC peak/DC) IO 100 mA  
ON current reduction rate Δ IO/ºC -1.0 mA/ºC Ta ≥ 25ºC
Pulse ON current Iop 0.3 A t = 100 ms, Duty = 1/10
Connection temperature Tj 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 5,000 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to +125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement
conditions
Input LED forward voltage VF 1.45 1.63 1.75 V IF = 10 mA
Reverse current IR --- --- 10 µA VR = 5 V
Capacitance between terminals CT --- 40 --- pF V = 0, f = 1 MHz
Trigger LED forward current IFT --- 0.3 2 mA IO = 100 mA
Turn-OFF LED forward current IFC 0.1 --- --- mA IOFF = 10 μA
Output Maximum resistance with output ON RON --- 25 35 Ω IF = 5 mA,
IO = 100 mA, t < 1 s
35 50 IF = 5 mA,
IO = 100 mA
Current leakage when the relay is open ILEAK --- --- 1.0 µA VOFF = 350 V
Capacitance between terminals COFF --- 30 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f = 1 MHz, Vs = 0 V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O = 500 VDC,
RoH ≤ 60%
Turn-ON time tON --- 0.1 1 ms IF = 5 mA, RL = 200Ω,
VDD = 20 V (See note 2.)
Turn-OFF time tOFF --- 0.2 1 ms
Note: 2. Turn-ON and Turn-OFF Times
G3VM_61A1/D1:Ratings/Characteristics1
PCB Terminals
G3VM-351AY/DY:Dimensions1
Weight: 0.25 g
Note: The actual product is marked differently from the image shown here.
PCB Dimensions
(Bottom View)
G3VM-351AY/DY:Dimensions2
 
Surface-mounting Terminals
G3VM-351AY/DY:Dimensions4
Weight: 0.25 g
Note: The actual product is marked differently from the image shown here.
Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-351AY/DY:Dimensions5

Terminal Arrangement / Internal Connections
G3VM-351AY/DY:Dimensions6
Note: The actual product is marked differently from the image shown here.
*The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.