G3VM-31QV□/61QV□□ MOS FET Relays S-VSON(L), Voltage Driven Type
World's smallest * class S-VSON(L)
package with voltage drive
MOS FET relay with current limiting
internal resistor on the input side
* As of January 2020 Survey by OMRON.
- Operating input forward voltage: H/Recommendation 5 V(Typical), L/Recommendation2.5 V(Typical)
- Load voltage: 30 V/60 V
- G3VM-31QVH/L: Continuous Load current of 1.5 A max.
- G3VM-61QV2H/L: Continuous Load current of 1.0 A max.
- G3VM-61QVH: Continuous Load current of 0.4 A max.
- High Ambient operating temperature: -40°C to +110°C
- Downloadable data
- CAD
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G3VM-31QV□/61QV□□ | |
Precautions | Common Precautions for All MOS FET Relays | |
Selection Guide | G3VM MOS FET RELAYS SELECTION GUIDE | |
Technical information | The SOLUTIONS [MOS FET Relay] Membership Only | |
Software | Simulation Model |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
G3VM-31QVH | Login/Register | Login/Register | RoHS Certificate | In production | |
G3VM-31QVH(TR05) | RoHS Certificate | In production | |||
G3VM-31QVL | Login/Register | Login/Register | RoHS Certificate | In production | |
G3VM-31QVL(TR05) | RoHS Certificate | In production | |||
G3VM-61QV2H | Login/Register | Login/Register | RoHS Certificate | In production | |
G3VM-61QV2H(TR05) | RoHS Certificate | In production | |||
G3VM-61QV2L | Login/Register | Login/Register | RoHS Certificate | In production | |
G3VM-61QV2L(TR05) | RoHS Certificate | In production | |||
G3VM-61QVH | Login/Register | Login/Register | RoHS Certificate | In production | |
G3VM-61QVH(TR05) | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.