G3VM-□MT MOS FET Relay Module
- New
1 pA max. leakage current
contributes to high device reliability
- Load Voltage 20 V/60 V/100 V *1
- Equipped with a T-switch function to achieve fA-level minimal leakage current and contributes to measurement performance equivalent to conventional reed relays *2
- Contributes to reduction of the mounting space on the printed circuit board with a small package
*1. G3VM-21MT: High Isolation (Insertion Loss typical -3 dB@1 GHz)
(Isoration typical -20 dB@1 GHz_Pin5 at ON state is connected to Ground)
G3VM-61MT: High Current (Continuous load current Io=800 mA)
G3VM-101MT: High Voltage (Load Voltage Voff=100 V)
*2. Condition G3VM-21MT@Voff=20 V, G3VM-61MT@Voff=50 V, G3VM-101MT@Voff=80 V
- Downloadable data
- CAD
- Manual
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G3VM-□MT | |
Precautions | Common Precautions for All MOS FET Relays | |
Selection Guide | G3VM MOS FET RELAYS SELECTION GUIDE | |
Technical information | The SOLUTIONS [MOS FET Relay] Membership Only |
Operation manual / software
Data type | File name | Date of update |
---|---|---|
User’s Manual | Reference Design Agreement for G3VM-□MT |
*In order to download this software, you must agree to the license agreement.
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
G3VM-101MT | Login/Register | Login/Register | RoHS Certificate | In production | |
G3VM-101MT(TR01) | Login/Register | Login/Register | RoHS Certificate | In production | |
G3VM-21MT | Login/Register | Login/Register | RoHS Certificate | In production | |
G3VM-21MT(TR01) | RoHS Certificate | In production | |||
G3VM-61MT | Login/Register | Login/Register | RoHS Certificate | In production | |
G3VM-61MT(TR01) | Login/Register | Login/Register | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.