Product Details Portlet
G3VM-201CR/G3VM-201FR MOS FET Relays
The highest class load current of MOS FET Relays realized with DIP8 package
- Contact form: 1a (SPST-NO)
- Load voltage: 200 V
- Continuous load current of 1.5 A (3 A) max. *
* Values in parentheses are for connection C.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* | Continuous load current (peak value) * |
Model | Minimum package quantity | ||
---|---|---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | |||||||
DIP8 | 1a (SPST-NO) |
PCB terminals | 200 V | 1.5 A | G3VM-201CR | 50 | --- | |
Surface-mounting terminals | G3VM-201FR | |||||||
G3VM-201FR(TR05) | --- | 500 |
* The AC peak and DC value are given for the load voltage and continuous load current. | |
Note: | To order tape packaging for Relays with surface-mounting terminals, add “(TR05)” to the end of the model number. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
Note: 2. Turn-ON and Turn-OFF Times
Item | Symbol | Rating | Unit | Measurement Conditions | ||
---|---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | ||
Repetitive peak LED forward current | IFP | 1 | A | 100µs pulses, 100 pps | ||
LED forward current reduction rate | ΔIF/ºC | -0.3 | mA/ºC | Ta≥25ºC | ||
LED reverse voltage | VR | 5 | V | |||
Connection temperature | TJ | 125 | ºC | |||
Output | Load voltage (AC peak/DC) | VOFF | 200 | V | ||
Continuous load current | Connection A | IO | 1.5 | A | Connection A: AC peak/DC Connection B and C: DC |
|
Connection B | 1.5 | |||||
Connection C | 3 | |||||
ON current reduction rate | Connection A | ΔIO/ºC | -15 | mA/ºC | Ta≥25ºC | |
Connection B | -15 | |||||
Connection C | -30 | |||||
Pulse ON current | lop | 4.5 | A | t=100 ms, Duty=1/10 | ||
Connection temperature | TJ | 125 | ºC | |||
Dielectric strength between I/O (See note 1.) | VI-O | 2,500 | Vrms | AC for 1 min | ||
Ambient operating temperature | Ta | -40 to +110 | ºC | With no icing or condensation | ||
Ambient storage temperature | Tstg | -55 to +125 | ºC | With no icing or condensation | ||
Soldering temperature | --- | 260 | ºC | 10s |
Note: | 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement conditions | ||
---|---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.5 | 1.64 | 1.8 | V | IF=10mA | |
Reverse current | IR | --- | --- | 10 | µA | VR=5V | ||
Capacitance between terminals | CT | --- | 70 | --- | pF | V=0, f=1MHz | ||
Trigger LED forward current | IFT | --- | 0.3 | 5 | mA | Io=1A | ||
Release LED forward current | IFC | 0.01 | --- | --- | mA | IOFF=1µA | ||
Output | Maximum resistance with output ON | Connection A | RON | --- | 0.25 | 0.5 | Ω | IO=1A, IF=5 mA, t < 1 s |
Connection B | --- | --- | 0.25 | IO=1A, IF=5 mA, t < 1 s | ||||
Connection C | --- | --- | 0.125 | IO=1A, IF=5 mA, t < 1 s | ||||
Current leakage when the relay is open | ILEAK | --- | 0.1 | 1 | µA | VOFF=200V | ||
Capacitance between terminals | COFF | --- | 400 | --- | pF | V=0,f=1 MHz | ||
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1MHz, Vs=0V | ||
Insulation resistance between I/O terminals |
RI-O | 1,000 | 108 | --- | MΩ | VI-O=500VDC, RoH≤60% | ||
Turn-ON time | tON | --- | 0.25 | 5 | ms | IF=5mA, RL=200Ω, V DD=20V(See note 2.) |
||
Turn-OFF time | tOFF | --- | 0.1 | 1 | ms |
G3VM-201CR Weight: 0.54 g Note: The actual product is marked differently from the image shown here. |
|
G3VM-201FR Weight: 0.54 g |
|
PCB Dimensions (Bottom View) |
|
Actual Mounting Pad Dimensions (Recommended Value, Top View) |
|
Terminal Arrangement/Internal Connections (Top View) |
Appearance (DIP) |
Note: 1. The actual product is marked differently from the image shown here. Note: 2. "G3VM" does not appear in the model number on the Relay. Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold. |