Product Details Portlet
G3VM-201AY1/G3VM-201DY1 MOS FET Relays
Dielectric Strength of 5,000VAC between I/O Using Optical Isolation
- Trigger LED forward current 3mA (max.)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* |
Model | Minimum package quantity | |
---|---|---|---|---|---|---|
Number per tube | Number per tape and reel | |||||
DIP4 | 1a (SPST-NO) |
PCB terminals | 200 V | G3VM-201AY1 | 100 | --- |
Surface-mounting Terminals |
G3VM-201DY1 | |||||
G3VM-201DY1(TR05) | --- | 500 |
* The AC peak and DC value are given for the load voltage. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | |
Repetitive peak LED forward current | IFP | 1 | A | 100 µs pulses, 100 pps | |
LED forward current reduction rate | Δ IF/ºC | -0.3 | mA/ºC | Ta ≥ 25ºC | |
LED reverse voltage | VR | 5 | V | ||
Connection temperature | Tj | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 200 | V | |
Continuous load current (AC peak/DC) | IO | 250 | mA | ||
ON current reduction rate | Δ IO/ºC | -2.5 | mA/ºC | Ta ≥ 25ºC | |
Pulse ON current | Iop | 0.75 | A | t = 100 ms, Duty = 1/10 | |
Connection temperature | Tj | 125 | ºC | ||
Dielectric strength between I/O (See note 1.) | VI-O | 5000 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -40 to +85 | ºC | With no icing or condensation | |
Ambient storage temperature | Tstg | -55 to +125 | ºC | With no icing or condensation | |
Soldering temperature | --- | 260 | ºC | 10 s |
Note: 1. | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement conditions |
|
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.1 | 1.27 | 1.4 | V | IF = 10 mA |
Reverse current | IR | --- | --- | 10 | µA | VR = 5 V | |
Capacitance between terminals | CT | --- | 50 | --- | pF | V = 0, f = 1 MHz | |
Trigger LED forward current | IFT | --- | 0.6 | 3 | mA | IO = 250 mA | |
Turn-OFF LED forward current | IFC | 0.1 | --- | --- | mA | IOFF = 10 μA | |
Output | Maximum resistance with output ON | RON | --- | 5 | 8 | Ω | IF = 5 mA, IO = 250 mA |
Current leakage when the relay is open | ILEAK | --- | --- | 1000 | nA | VOFF = 200 V | |
Capacitance between terminals | COFF | --- | 90 | --- | pF | V = 0, f = 1 MHz | |
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f = 1 MHz, Vs = 0 V | |
Insulation resistance between I/O terminals | RI-O | 1000 | 108 | --- | MΩ | VI-O = 500 VDC, RoH ≤ 60% |
|
Turn-ON time | tON | --- | 1 | 3 | ms | IF = 5 mA, RL = 200 Ω, VDD = 20 V (See note 2.) |
|
Turn-OFF time | tOFF | --- | 0.1 | 1 | ms |
Note: 2. | Turn-ON and Turn-OFF Times |
|
|||||
PCB Dimensions (Bottom View) |
|||||
Actual Mounting Pad Dimensions (Recommended Value, Top View) |
|||||
Terminal Arrangement / Internal Connections Note: The actual product is marked differently from the image shown here. *The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold. |