Product Details Portlet
G3VM-201AR/G3VM-201DR MOS FET Relays
MOS FET Relays in DIP 4-pin packages that achieve the low ON resistance and high switching capacity of a mechanical relay
- Load voltage: 200 V.
- Continuous load current of 0.7 A max.
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package | Contact form | Load voltage (peak value) * |
Continuous load current (peak value) * |
Stick packaging | Tape packaging | |||
---|---|---|---|---|---|---|---|---|
Model | Minimum package quantity |
Model | Minimum package quantity | |||||
PCB Terminals | Surface-mounting Terminals |
Surface-mounting Terminals |
||||||
DIP4 | 1a (SPST-NO) |
200 V | 0.7 A | G3VM-201AR | G3VM-201DR | 100 pcs. | G3VM-201DR(TR05) | 500 pcs. |
* The AC peak and DC value are given for the load voltage and continuous load current. Note: To order tape packaging for Relays with surface-mounting terminals, add “(TR)” or “(TR05)” to the end of the model number. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | |
Repetitive peak LED forward current | IFP | 1 | A | 100 μs pulses, 100 pps | |
LED forward current reduction rate | Δ IF/ºC | −0.3 | mA/°C | Ta ≥ 25°C | |
LED reverse voltage | VR | 6 | V | ||
Connection temperature | Tj | 125 | °C | ||
Output | Load voltage (AC peak/DC) | VOFF | 200 | V | |
Continuous load current (AC peak/DC) | IO | 0.7 | A | ||
ON current reduction rate | Δ IO/ºC | -7 | mA/°C | Ta ≥ 25°C | |
Pulse ON current | Iop | 2.1 | A | t = 100 ms, Duty = 1/10 | |
Connection temperature | Tj | 125 | °C | ||
Dielectric strength between I/O * | VI-O | 2,500 | Vrms | AC for 1 min | |
Operating temperature | Ta | -40 to +110 | °C | With no icing or condensation | |
Storage temperature | Tstg | −55 to +125 | °C | ||
Soldering temperature | --- | 260 | °C | 10 s |
* | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.5 | 1.64 | 1.8 | V | IF = 10 mA |
Reverse current | IR | --- | --- | 10 | μA | VR = 5 V | |
Capacitance between terminals | CT | --- | 70 | --- | pF | V = 0, f = 1 MHz | |
Trigger LED forward current | IFT(IFC) | --- | 0.3 | 3 | mA | Io = 0.7A | |
Release LED forward current | IFC(IFT) | 0.1 | 0.2 | --- | mA | IOFF = 10 μA | |
Output | Maximum resistance with output ON | RON | --- | 900 | 2000 | mΩ | IF = 5 mA, t < 1 s, Io = 0.7 A |
Current leakage when the relay is open | ILEAK | --- | 0.04 | 1 | μA | VOFF = Load voltage ratings | |
Capacitance between terminals | COFF | --- | 110 | --- | pF | V = 0, f = 1 MHz | |
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f = 1 MHz, VS = 0 V | |
Insulation resistance between I/O terminals | RI-O | 1000 | 108 | --- | MΩ | VI-O = 500 VDC, ROH ≤ 60% |
|
Turn-ON time | tON | --- | 0.13 | 1 | ms | IF = 5 mA, RL = 200Ω, VDD = 20 V * |
|
Turn-OFF time | tOFF | --- | 0.14 | 0.5 |
* Turn-ON and Turn-OFF Times |
Dimensions (Unit: mm)
PCB Terminals Weight: 0.25 g |
|
Note: The actual product is marked differently from the image shown here. |
|
Surface-mounting Terminals Weight: 0.25 g |
|
Note: The actual product is marked differently from the image shown here. |
|
PCB Dimensions (Bottom View) |
|
Actual Mounting Pad Dimensions (Recommended Value, Top View) |
|
Appearance / Terminal Arrangement / Internal Connections (Top View) ![]() |
|
Note: 1. The actual product is marked differently from the image shown here. Note: 2. “G3VM” does not appear in the model number on the Relay. Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold. |