Product Details Portlet
G3R/G3RD Solid State Relays
Same Shape as SSR Type G2R Power Relay for PCB Mounting
- Direct mounting to PCBs. Also standardized with input indicator.
- High dielectric strength of 2,500 VAC for 2-A models.
- High-voltage DC version also available.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Terminals | Isolation | Zero cross function |
Indicator | Rated output load (Applicable output load) |
Rated input voltage |
Model |
---|---|---|---|---|---|---|
PCB | Phototriac | Yes | Yes | 2A at 100 to 120 VAC (2A at 75 to 132 VAC) (see note 1) |
DC5V,12V,24V | G3R-102PN-US |
No | G3R-102PLN-US | |||||
Yes | 2A at 100 to 240 VAC (2A at 75 to 264 VAC) (see note 2) |
G3R-202PN-US | ||||
No | G3R-202PLN-US | |||||
Photocoupler | -- | Yes | 1.5A at 5 to 110 VDC (1.5A at 3 to 125 VDC) |
G3RD-101PN-US | ||
2A at 4 to 48 VDC (2A at 3 to 52.8 VDC) (see note 3) |
G3RD-X02PN-US |
Note: 1. | Product is labelled"125VAC". | |
2. | Product is labelled"250VAC". | |
3. | Product is labelled"50VDC". |
Specifications
Ratings
Input(AC Output With Zero Cross Function)
Characteristics
Ratings
Input(AC Output With Zero Cross Function)
Model | Rated voltage | Operating voltage | Impedance | Voltage level | |
---|---|---|---|---|---|
Must operate voltage |
Must release Voltage |
||||
G3R-102PN G3R-202PN |
5VDC | 4 to 6 VDC | 250Ω±20% | 3.5 VDC max. | 0.375 VDC min. |
12VDC | 9.6 to 14.4 VDC | 600Ω±20% | 8.4 VDC max. | 0.9 VDC min. | |
24VDC | 19.2 to 28.8 VDC | 1.5kΩ±20% | 16.8 VDC max. | 1.8 VDC min. |
Input(AC Output With Zero Cross Function,DC Output)
|
Output
|
||||||||||||||||||||||||||||||
Item | G3R-102PLN | G3R-102PN | G3R-202PLN | G3R-202PN | G3RD-X02PN/-101PN |
---|---|---|---|---|---|
Operate time | 1 ms max. | 1/2 of load power source cycle + 1 ms max. |
1 ms max. | 1/2 of load power source cycle + 1 ms max. |
1 ms max. |
Release time | 1/2 of load power source cycle + 1 ms max. | 1 ms max. | |||
Output ON voltage drop |
1.6V (RMS) max. | 1.5V max. | |||
Leakage current | 2mA max.(at 100 VAC) | 2mA max.(at 100VAC) 5mA max.(at 200VAC) |
0.1mA max.(at 125 VDC) 0.1mA max.(at 50 VDC) |
||
Insulation resistance |
100MΩ min.(at 500 VDC) | ||||
Dlelectric strength | 2,500 VAC, 50/60Hz for 1 min. between input and output | ||||
Vibration resistance | 10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude) | ||||
Shock resistance | 1,000m/s2 | ||||
Ambient operating temperature |
30°C to 80°C (with no icing or condensation) | ||||
Ambient operating humidity |
45% to 85%RH | ||||
Storage temperature | 30°C to 100°C (with no icing or condensation) | ||||
Weight | Approx. 12g (1-A load model), Approx. 18 g (2-A LOAD, DC output model) |
(Unit: mm) G3R-102P□ G3R-202P□ G3RD-101PN G3RD-X02PN |
||
|