Product Details Portlet
Unless otherwise specified, the tolerances are ± 0.15 mm.
This announcement is based on product catalogue information previously shown before its discontinuation Product information of the existing product may be different from the previous version
EE-SX1109 Photomicrosensor (Transmissive)
- Ultra-compact with a 6-mm-wide sensor and a 3-mm-wide slot.
- PCB surface mounting type.
- High resolution with a 0.5-mm-wide aperture.
Discontinuation Date: Mar. 31, 2018
Recommended replacement EE-SX1330
RoHS Compliant
- English
Datasheet
- English
Micro Sensing Device Data Book
- English
Sensors Selector Guide
- English
Photomicrosensors Selection Guide
- Japanese
データシート
Model | 2D/3D CAD | |
---|---|---|
EE-SX1109 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Electrical and Optical Characteristics (Ta = 25ºC)
Item |
Symbol
|
Rated value
|
|
---|---|---|---|
Emitter | Forward current | IF | 25mA (see note 1) |
Pulse forward current | IFP | 100mA (see note 2) | |
Reverse voltage | VR | 5V | |
Detector | Collector-Emitter voltage | VCEO | 20V |
Emitter-Collector voltage | VECO | 5V | |
Collector current | IC | 20mA | |
Collector dissipation | PC | 75mW (see note 1) | |
Ambient temperature | Operating | Topr | -30ºC to 85ºC |
Storage | Tstg | -40ºC to 90ºC | |
Reflow soldering | Tsol | 255ºC (see note 3) | |
Manual soldering | Tsol | 350ºC (see note 3) |
Note: | 1. | Refer to the temperature rating chart if the ambient temperature exceeds 25ºC. |
2. | Duty: 1/100; Pulse width: 0.1 ms | |
3. | Complete soldering within 10 seconds for reflow soldering and within 3 seconds for manual soldering. |
Electrical and Optical Characteristics (Ta = 25ºC)
Item |
Symbol
|
Value
|
Condition
|
|
---|---|---|---|---|
Emitter | Forward voltage | VF | 1.1 V typ., 1.3 V max. |
IF = 5mA |
Reverse current | IR | 10 µA max. | VR = 5V | |
Peak emission wavelength | λP | 940 nm typ. | IF = 20mA | |
Detector | Light current | IL | 50 µA min., 150 µA typ., 500 µA max. |
IF = 5mA, VCE = 5V |
Dark current | ID | 100 nA max. | VCE = 10V, 0 |
|
Leakage current | ILEAK | --- | --- | |
Collector-Emitter saturated voltage |
VCE (sat) | 0.1 V typ., 0.4 V max. |
IF = 20mA, IL = 50µA |
|
Peak spectral sensitivity wavelength |
λP | 900 nm typ. | --- | |
Rising time | tr | 10 µs typ. | VCC = 5V, RL = 1k Ω, IL = 100µA |
|
Falling time | tf | 10 µs typ. | VCC = 5V, RL = 1k Ω, IL = 100µA |
Note: All units are in millimeters unless otherwise indicated. |
Terminal No.
|
Name
|
---|---|
A | Anode |
K | Cathode |
C | Collector |
E | Emitter |