Product Details Portlet

EE-SA107-P2 Photomicrosensor (Actuator Mounted)

 

  • An actuator can be attached.
  • Snap-in mounting model.
  • Mounts to 1.0-, 1.2- and 1.6-mm-thick PCBs.
  • Connects to Tyco Electronics AMP's CT-series connectors.

Last order Date:Mar.31,2021

RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
EE-SA107-P2 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated
value
Emitter Forward current IF 50 mA
(see note 1)
Pulse forward current IFP ---
Reverse voltage VR 4 V
Detector Collector-Emitter voltage VCEO 30 V
Emitter-Collector voltage VECO 5V
Collector current IC 20 mA
Collector dissipation PC 100 mW
(see note 1)
Ambient temperature Operating Topr -25ºC to 85ºC
Storage Tstg -40ºC to 85ºC
Soldering temperature Tsol ---
Note: Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Condition
Emitter Forward voltage VF 1.2 V typ., 1.5 V max. IF = 30 mA
Reverse current IR 0.01 μA typ., 10 μA max. VR = 4 V
Peak emission wavelength λP 940 nm typ. IF = 30 mA
Detector Light current IL 0.5 mA min., 14 mA max. IF = 20 mA, VCE = 5 V
Dark current ID 200 nA max. VCE = 10 V,0 x
Leakage current ILEAK --- ---
Collector-Emitter saturated voltage VCE (sat) 0.1 V typ., 0.4 V max. IF = 20 mA, IL = 0.3 mA
Peak spectral sensitivity wavelength λP 850 nm typ. VCE = 5 V
Rising time tr 8 μs typ. VCC = 5 V, RL = 100 Ω, IL = 1 mA
Falling time tf 8 μs typ. VCC = 5 V, RL = 100 Ω, IL = 1 mA
Note: All units are in millimeters unless otherwise indicated.
 
Note: The dimension is specified by datum A only.
Terminal No.
Name
A Anode
K Cathode
C Collector
E Emitter

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max. ±0.3
3 < mm ≤ 6 ±0.375
6 < mm ≤ 10 ±0.45
10 < mm ≤ 18 ±0.55
18 < mm ≤ 30 ±0.65
Recommended Mating Connectors:
Tyco Electronics AMP 179228-3 (crimp connector)
173977-3 (press-fit connector)
175778-3 (crimp connector)