Product Details Portlet
D7E-1/-2/-5 Micro Sensor - Shock/Vibration
Quickly Detect Vibration or Tilting to Help Prevent Secondary Disasters. Affordable Vibration/Title Sensors with Sealed Structure.
- Sealing performance to IP67 degree of protection (switch section).
- Applicable to stoves, oil heaters, and other applications that require resistance to harsh environments.
- A Tilt Sensor is also provide in the lineup.
RoHS Compliant
- English
Datasheet
- English
Sensors Selector Guide
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
D7E-5 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
|
||
---|---|---|
D7E-1 | D7E-2 | D7E-5 |
|
|
|
---|---|---|
Features | · Compact seismic detector · Self-resetting · Quick-connect terminals |
· Compact seismic detector · Self-resetting · Quick-connect terminals |
Acceleration range | Varies by model (100-200cm/s2) |
Varies by model (100-200cm/s2) |
Operating angle | --- | 50-80 degrees |
Return angle (reset) | 2.5 degrees minimum from horizontal | 2.5 degrees or more |
Contact capacity | 0.1 mA at 5 VDC to 100 mA at 30 VDC resistive load |
0.1 mA at 5 VDC to 100 mA at 30 VDC resistive load |
Contact form | SPST-NC | SPST-NC |
Temperature range | -25º to + 60ºC | -25º to + 60ºC |
Service life | 5000 operations min. | 5000 operations min. |
Unit: mm (inch)
D7E-![]() |
![]() |