Product Details Portlet
A6S-H Slide DIP Switch
Standard Surface-Mounting Slide DIP Switches
- Gold-plated twin contacts ensure high reliability.
- Washable, with seal tape available.
- Models with from 1 to 10 poles meet wide needs.
- Embossed taping available for small-reel 100 pcs/ 500 pcs.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Tube Packaging
Embossed Taping (Standard reel)
Embossed Taping (Small reel)
Embossed Taping (100 pcs reel)
Tube Packaging
| Flat actuator | Raised actuator | ||||||
---|---|---|---|---|---|---|---|---|
Standard | With seal tape | |||||||
![]() | ![]() | ![]() | ||||||
1 | 130 | A6S-1101-H | A6S-1102-H | A6S-1104-H | ||||
2 | 76 | A6S-2101-H | A6S-2102-H | A6S-2104-H | ||||
3 | 55 | A6S-3101-H | A6S-3102-H | A6S-3104-H | ||||
4 | 42 | A6S-4101-H | A6S-4102-H | A6S-4104-H | ||||
5 | 35 | A6S-5101-H | A6S-5102-H | A6S-5104-H | ||||
6 | 28 | A6S-6101-H | A6S-6102-H | A6S-6104-H | ||||
7 | 25 | A6S-7101-H | A6S-7102-H | A6S-7104-H | ||||
8 | 22 | A6S-8101-H | A6S-8102-H | A6S-8104-H | ||||
9 | 20 | A6S-9101-H | A6S-9102-H | A6S-9104-H | ||||
10 | 18 | A6S-0101-H | A6S-0102-H | A6S-0104-H |
Note: | Order in multiples of the package quantity. |
Embossed Taping (Standard reel)
| Flat actuator | Raised actuator | |||||||
---|---|---|---|---|---|---|---|---|---|
Standard | With seal tape | ||||||||
![]() | ![]() | ![]()
| |||||||
1 | 800 | A6S-1101-PH | A6S-1102-PH | 800 | A6S-1104-PH | ||||
2 | 900 | A6S-2101-PH | A6S-2102-PH | 700 | A6S-2104-PH | ||||
3 | A6S-3101-PH | A6S-3102-PH | 700 | A6S-3104-PH | |||||
4 | A6S-4101-PH | A6S-4102-PH | 700 | A6S-4104-PH | |||||
5 | A6S-5101-PH | A6S-5102-PH | 800 | A6S-5104-PH | |||||
6 | A6S-6101-PH | A6S-6102-PH | 700 | A6S-6104-PH | |||||
7 | A6S-7101-PH | A6S-7102-PH | 800 | A6S-7104-PH | |||||
8 | A6S-8101-PH | A6S-8102-PH | 700 | A6S-8104-PH | |||||
9 | --- (See note 2.) | A6S-9102-PH | 700 | A6S-9104-PH | |||||
10 | --- (See note 2.) | A6S-0102-PH | 800 | A6S-0104-PH |
Note: | 1. Order in multiples of the package quantity. |
2. Models with a different number of poles than those listed here can also be ordered. For details, consult your OMRON sales representative. |
Embossed Taping (Small reel)
| Flat actuator | Raised actuator | ||||||
---|---|---|---|---|---|---|---|---|
Standard | With seal tape | |||||||
![]() | ![]() | ![]() | ||||||
2 | 400 | --- (See note 2 .) | A6S-2102-PMH | --- (See note 2.) | ||||
3 | A6S-3101-PMH | --- (See note 2.) | --- (See note 2.) | |||||
4 | A6S-4101-PMH | A6S-4102-PMH | A6S-4104-PMH | |||||
6 | A6S-6101-PMH | A6S-6102-PMH | A6S-6104-PMH | |||||
8 | A6S-8101-PMH | A6S-8102-PMH | A6S-8104-PMH | |||||
10 | A6S-0101-PMH | A6S-0102-PMH | A6S-0104-PMH |
Note: | 1. Order in multiples of the package quantity. |
2. Models with a different number of poles than those listed here can also be ordered. For details, consult your OMRON sales representative. |
Embossed Taping (100 pcs reel)
| Flat actuator | Raised actuator | ||||||
---|---|---|---|---|---|---|---|---|
Standard | With seal tape | |||||||
![]() | ![]() | ![]() | ||||||
1 | 100 | A6S-1101-H-R100 | A6S-1102-H-R100 | A6S-1104-H-R100 | ||||
2 | A6S-2101-H-R100 | A6S-2102-H-R100 | A6S-2104-H-R100 | |||||
3 | A6S-3101-H-R100 | A6S-3102-H-R100 | A6S-3104-H-R100 | |||||
4 | A6S-4101-H-R100 | A6S-4102-H-R100 | A6S-4104-H-R100 | |||||
5 | A6S-5101-H-R100 | A6S-5102-H-R100 | A6S-5104-H-R100 | |||||
6 | A6S-6101-H-R100 | A6S-6102-H-R100 | A6S-6104-H-R100 | |||||
7 | A6S-7101-H-R100 | A6S-7102-H-R100 | A6S-7104-H-R100 | |||||
8 | A6S-8101-H-R100 | A6S-8102-H-R100 | A6S-8104-H-R100 | |||||
9 | A6S-9101-H-R100 | A6S-9102-H-R100 | A6S-9104-H-R100 | |||||
10 | A6S-0101-H-R100 | A6S-0102-H-R100 | A6S-0104-H-R100 |
Ratings/Characteristics
Rating (resistive load) | 25 mA at 24 VDC 10 μA (minimum current) at 3.5 VDC | |
---|---|---|
Ambient operating temperature | –20 to +70°C at 60% max. (with no icing or condensation) | |
Ambient operating humidity | 35% to 95% (at +5 to +35°C) | |
Insulation resistance | 100 MΩ min. (at 250 VDC with insulation tester) | |
Contact resistance (initial value) | 200 mΩ max. | |
Dielectric strength | Between terminals | 500 VAC for 1 min |
Vibration resistance | Malfunction | 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance | Malfunction | 300 m/s2 min. |
Durability | Electrical | 1,000 operations min. |
Washing | Standard models: Not possible, Models with seal tape: Possible, Models with raised actuators: Not possible | |
Degree of protection | IEC IP40 | |
Operating force | 0.29 to 9.8 N {30 to 1,000 gf} | |
Weight | 0.25 g (2 poles) 0.41 g (4 poles) 0.58 g (6 poles) 0.73 g (8 poles) 0.87 g (10 poles) |
Dimensions
(Unit: mm)
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.
Internal Connections
Contact Form (Top View)

(Unit: mm)
●Flat Actuator Standard A6S- ![]() A6S- ![]() A6S- ![]() A6S- ![]() ![]() With Seal Tape A6S- ![]() A6S- ![]() A6S- ![]() A6S- ![]() ![]() | ![]() |
●Raised Actuator A6S- ![]() A6S- ![]() A6S- ![]() A6S- ![]() ![]() |
poles | ||||
---|---|---|---|---|
1 | A6S-1101-H | A6S-1102-H | A6S-1104-H | 3.48 |
2 | A6S-2101-H | A6S-2102-H | A6S-2104-H | 6.02 |
3 | A6S-3101-H | A6S-3102-H | A6S-3104-H | 8.56 |
4 | A6S-4101-H | A6S-4102-H | A6S-4104-H | 11.10 |
5 | A6S-5101-H | A6S-5102-H | A6S-5104-H | 13.64 |
6 | A6S-6101-H | A6S-6102-H | A6S-6104-H | 16.18 |
7 | A6S-7101-H | A6S-7102-H | A6S-7104-H | 18.72 |
8 | A6S-8101-H | A6S-8102-H | A6S-8104-H | 21.26 |
9 | A6S-9101-H | A6S-9102-H | A6S-9104-H | 23.80 |
10 | A6S-0101-H | A6S-0102-H | A6S-0104-H | 26.34 |
Contact Form (Top View)

Precautions
Be sure to read the Safety precautions common to all DIP Switches for correct use.