Product Details Portlet
A6FR Piano DIP Switch
Box type Through-hole Mounting Piano DIP Switches
- Slide twin contacts mechanism ensure high reliability.
- Available both ON and OFF-set soldering.
- Both short and long actuators are available.
RoHS Compliant
Model | 2D/3D CAD | |
---|---|---|
A6FR-0101 | Download | |
A6FR-0104 | Download | |
A6FR-2101 | Download | |
A6FR-2104 | Download | |
A6FR-3101 | Download | |
A6FR-3104 | Download | |
A6FR-4101 | Download | |
A6FR-4104 | Download | |
A6FR-5101 | Download | |
A6FR-5104 | Download | |
A6FR-6101 | Download | |
A6FR-6104 | Download | |
A6FR-7101 | Download | |
A6FR-7104 | Download | |
A6FR-8101 | Download | |
A6FR-8104 | Download | |
A6FR-9101 | Download | |
A6FR-9104 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Tube Packaging
Tube Packaging
|
Ratings/Characteristics
Rating (resistive load)
|
25 mA at 24 VDC 10μA (minimum current) at 3.5 VDC |
|
---|---|---|
Ambient operating temperature
|
–20 to +70℃ at 60% max. (with no icing or condensation) | |
Ambient operating humidity
|
35% to 95% (at +5 to +35℃) | |
Insulation resistance
|
100 MΩ min. (at 250 VDC with insulation tester) | |
Contact resistance (initial value)
|
200 mΩ max. | |
Dielectric strength
|
Between terminals |
500 VAC for 1 min |
Vibration
resistance |
Malfunction | 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance
|
Malfunction | 300 m/s2 min. |
Durability
|
Electrical | 1,000 operations min. |
Washing
|
Not possible | |
Degree of protection
|
IEC IP40 | |
Operating force
|
0.29 to 9.8 N {30 to 1,000 gf} | |
Weight
|
0.83 g (2 poles), 1.39 g (4 poles), 1.99 g (6 poles), 2.59 g (8 poles), 3.18 g (10 poles) |
Dimensions
(Unit: mm)
(Unit: mm)
Short Actuator A6FR-□101 |
||
![]() |
![]() |
|
Long Actuator A6FR-□104 ![]() |
Short actuator Long actuator | |
![]() |
PCB Dimensions (Reference) (Top View) ![]() P:Number of poles |
|||||||||||||||||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||||||||||||||||
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions. |
|
Safety Precautions
Be sure to read the Safety precautions common to all DIP Switches for correct use.