Product Details Portlet
XR3G Shrink IC Sockets
IC Socket for Shrink ICs.
- IC socket designed exclusively for shrink ICs with 1.778-mm contact pitch.
- Round-pin types for long life and good for shock and vibration durability.
- No flux rise.
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
XR2A-0801-N | Download | |
XR2A-0805 | Download | |
XR2A-1401-N | Download | |
XR2A-1405 | Download | |
XR2A-1601-N | Download | |
XR2A-1605 | Download | |
XR2A-1801-N | Download | |
XR2A-1805 | Download | |
XR2A-2001-N | Download | |
XR2A-2005 | Download | |
XR2A-2201-N | Download | |
XR2A-2205 | Download | |
XR2A-2401-N | Download | |
XR2A-2405 | Download | |
XR2A-2461-N | Download | |
XR2A-2465 | Download | |
XR2A-2471-N | Download | |
XR2A-2475 | Download | |
XR2A-2801-N | Download | |
XR2A-2805 | Download | |
XR2A-3201-N | Download | |
XR2A-3205 | Download | |
XR2A-4001-N | Download | |
XR2A-4005 | Download | |
XR2A-4201-N | Download | |
XR2A-4205 | Download | |
XR2A-4801-N | Download | |
XR2A-4805 | Download | |
XR2A-5001-N | Download | |
XR2A-6401-N | Download | |
XR2A-6405 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts |
Sockets with 0.25-μm gold plating | Sockets with 0.75-μm gold plating |
---|---|---|
28 | XR3G-2811 | XR3G-2801 |
32 | XR3G-3211 | XR3G-3201 |
42 | XR3G-4211 | XR3G-4201 |
52 | XR3G-5211 | XR3G-5201 |
64 | XR3G-6411 | XR3G-6401 |
Rated voltage | 1 A |
---|---|
Rated current | 150 VAC |
Contact resistance | 20 mΩ max. (at 20 mV, 100 mA max.) |
Insulation resistance | 1,000 MΩ min. (at 500 VDC) |
Dielectric strength | 500 VAC for 1 min (leakage current: 1 mA max.) |
Insertion force | 3.92 N max. (with test gauge, 0.432 mm dia.) |
Removal force | 0.64 N min. (with test gauge, 0.432 mm dia.) |
Insertion durability | 100 times (with 0.75-μm gold plating) 50 times (with 0.25-μm gold plating) |
Ambient operating temperature | - 55 to 125℃ (with no condensation or icing) |
(unit: mm)
XR3G-64□1(With DIP terminals) |
||||||||||||||||||||||||||||||||||||||||||
XR3G-28□1 XR3G-32□1 XR3G-42□1 XR3G-52□1 (With DIP terminals) |
||||||||||||||||||||||||||||||||||||||||||
Mounting holes (bottom view) |
||||||||||||||||||||||||||||||||||||||||||
Dimensions
|
Correct Use
Soldering
·When soldering, make sure that the outer sleeve of the IC Socket does not stick out of the circuit board through-holes.
·Make sure that no flux enters the IC Socket from the top.
Automated Soldering Conditions (Jet Flow)
1. Soldering temperature: 250 ±5℃
2. Continuous soldering time: Within 5 s